LMH6628 Dual Wideband, Low Noise, Voltage Feedback Op Amp | TI.com

LMH6628 (ACTIVE) Dual Wideband, Low Noise, Voltage Feedback Op Amp

 

Description

The Texas Instruments LMH6628 is a high speed dual op amp that offers a traditional voltage feedback topology featuring unity gain stability and slew enhanced circuitry. The LMH6628's low noise and very low harmonic distortion combine to form a wide dynamic range op amp that operates from a single (5V to 12V) or dual (±5V) power supply.

Each of the LMH6628's closely matched channels provides a 300MHz unity gain bandwidth and low input voltage noise density (2nV/√hZ). Low 2nd/3rd harmonic distortion (−65/−74dBc at 10MHz) make the LMH6628 a perfect wide dynamic range amplifier for matched I/Q channels.

With its fast and accurate settling (12ns to 0.1%), the LMH6628 is also an excellent choice for wide dynamic range, anti-aliasing filters to buffer the inputs of hi resolution analog-to-digital converters. Combining the LMH6628's two tightly matched amplifiers in a single 8-pin SOIC package reduces cost and board space for many composite amplifier applications such as active filters, differential line drivers/receivers, fast peak detectors and instrumentation amplifiers.

The LMH6628 is fabricated using TI’s VIP10 complimentary bipolar process.

To reduce design times and assist in board layout, the LMH6628 is supported by an evaluation board (CLC730036).

Features

  • Wide Unity Gain Bandwidth: 300MHz
  • Low Noise: 2nV/√hZ
  • Low Distortion: −65/−74dBc (10MHz)
  • Settling Time: 12ns to 0.1%
  • Wide Supply Voltage Range: ±2.5V to ±6V
  • High Output Current: ±85mA
  • Improved Replacement for CLC428

All trademarks are the property of their respective owners.

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) GBW (Typ) (MHz) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
LMH6628 Order now Voltage FB     2     5     12     300     1     550     2     2     9     2     No       Catalog     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     62     20000000     5     300     85     65     74     10    
LMH6622 Order now Voltage FB     2     5     12     160     2     80     1.6     1.6     4.3     1.2     No     Decompensated     Catalog     -40 to 85     SOIC | 8
VSSOP | 8    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
8VSSOP: 15 mm2: 4.9 x 3 (VSSOP | 8)    
100     10000000     2.5     320     90     90     100     1    
LMH6624 Order now Voltage FB     1     5     12     150     10     400     0.92     0.92     12     0.5     No     Decompensated     Catalog     -40 to 125     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
95     20000000     0.25     1800     100     63     80     10