LMH6639 (ACTIVE)

190MHz Rail-to-Rail Output Amplifier with Disable

190MHz Rail-to-Rail Output Amplifier with Disable - LMH6639
 

Models (1)

Title Category Type Size (KB) Date Views
LMH6639 PSPICE Model PSpice Model ZIP 2 KB 16 Jan 2012 2 views

Design kits & evaluation modules (2)

Development tools (4)

Name Part# Type
Analog Engineer's Calculator ANALOG-ENGINEER-CALC Calculation Tools
Voltage Divider Determines A Set of Resistors for a Voltage Divider VOLT-DIVIDER-CALC Calculation Tools
SPICE-Based Analog Simulation Program TINA-TI Circuit Design & Simulation
WEBENCH Active Filter Designer FILTERPRO Circuit Design & Simulation

WEBENCH® Designer LMH6639

Amplifier Topology
 Non-inverting
 Inverting
Desired Power Supply Voltage
Positive Supply (Vcc):  V
Negative Supply (Vee):  V
Allowed Power Supply(Vcc-Vee) = 3.0 to 12.0 V
Desired Input and Output Requirements
  Min Max
Vin  V  V
Vout  V  V
Minimum Temperature = -40.0 °C
Maximum Temperature = 85.0 °C