Datasheet
- LMH6682/;83 190MHz Single Supply, Dual & Triple Op Amps (Rev. A)
(PDF , 1691 KB) 01 Apr 2013 - View All Technical Documents
Device Uses
- CD/DVD ROM
- ADC Buffer Amp
- Portable Video
- Current Sense Buffer
- Portable Communications
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH6682MA/NOPB | ACTIVE | -40 to 85 | 0.76 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6682MAX | ACTIVE | -40 to 85 | 0.76 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6682MAX/NOPB | ACTIVE | -40 to 85 | 0.76 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6682MM | ACTIVE | -40 to 85 | 0.76 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6682MM/NOPB | ACTIVE | -40 to 85 | 0.76 | 1ku | VSSOP (DGK) | 8 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH6682MMX | ACTIVE | -40 to 85 | 0.76 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6682MMX/NOPB | ACTIVE | -40 to 85 | 0.76 | 1ku | VSSOP (DGK) | 8 | View | 3500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMH6612 | Single Supply, Dual 345 MHz Rail-to-Rail Output Amplifier | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Dual, Unity Gain Stable 345MHz, 460 V/us Rail To To Rail Output |
| LMH6683 | 190MHz Single Supply, Dual and Triple Operational Amplifiers | OPERATIONAL AMPLIFIER - HIGH SPEED AMPLIFIER | Triple Channel |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1691 | 01 Apr 2013 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for High-Speed Dual Op Amp in the 8-Pin MSOP Package | LMH730123 | Evaluation Modules & Boards |
| Evaluation Board for High-Speed Dual Op Amp in the 8-Pin SOIC Package | LMH730036 | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 