Product details

Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
Product type Amplifiers Die or wafer type Tested Die Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • TA = 25°C, RL = 100Ω, Typical Values Unless Specified.
  • Very Low Diff. Gain, Phase: 0.02%, 0.02°
  • Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
  • 0.1dB Gain Flatness to 100MHz
  • Low Power: 5.8mA/Channel
  • −70dB Channel-to-Channel Crosstalk (10MHz)
  • Fast Slew Rate: 1300V/μs
  • Unity Gain Stable
  • Improved Replacement for CLC412

All trademarks are the property of their respective owners.

  • TA = 25°C, RL = 100Ω, Typical Values Unless Specified.
  • Very Low Diff. Gain, Phase: 0.02%, 0.02°
  • Wide Bandwidth: 480MHz (AV = +1V/V); 400MHz (AV = +2V/V)
  • 0.1dB Gain Flatness to 100MHz
  • Low Power: 5.8mA/Channel
  • −70dB Channel-to-Channel Crosstalk (10MHz)
  • Fast Slew Rate: 1300V/μs
  • Unity Gain Stable
  • Improved Replacement for CLC412

All trademarks are the property of their respective owners.

The LMH6715 combines TI's VIP10 high speed complementary bipolar process with TI's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.

The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.

The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its small 8-pin SOIC package, low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.

The LMH6715 combines TI's VIP10 high speed complementary bipolar process with TI's current feedback topology to produce a very high speed dual op amp. The LMH6715 provides 400MHz small signal bandwidth at a gain of +2V/V and 1300V/μs slew rate while consuming only 5.8mA per amplifier from ±5V supplies.

The LMH6715 offers exceptional video performance with its 0.02% and 0.02° differential gain and phase errors for NTSC and PAL video signals while driving up to four back terminated 75Ω loads. The LMH6715 also offers a flat gain response of 0.1dB to 100MHz and very low channel-to-channel crosstalk of −70dB at 10MHz. Additionally, each amplifier can deliver 70mA of output current. This level of performance makes the LMH6715 an ideal dual op amp for high density, broadcast quality video systems.

The LMH6715's two very well matched amplifiers support a number of applications such as differential line drivers and receivers. In addition, the LMH6715 is well suited for Sallen Key active filters in applications such as anti-aliasing filters for high speed A/D converters. Its small 8-pin SOIC package, low power requirement, low noise and distortion allow the LMH6715 to serve portable RF applications such as IQ channels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMH6715 Dual Wideband Video Op Amp datasheet (Rev. C) 22 Apr 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6715 PSPICE Model

SNOM117.ZIP (1 KB) - PSpice Model
Package Pins Download
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos