LMH6720 Single Wideband Video Op Amp with Shutdown | TI.com

LMH6720
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Wideband Video Op Amp with Shutdown

 

Description

The LMH6714/LMH6720/LMH6722 series combine Texas Instruments' VIP10 high speed complementary bipolar process with Texas Instruments' current feedback topology to produce a very high speed op amp. These amplifiers provide a 400MHz small signal bandwidth at a gain of +2V/V and a 1800V/μs slew rate while consuming only 5.6mA from ±5V supplies.

The LMH6714/LMH6720/LMH6722 series offer exceptional video performance with its 0.01% and 0.01° differential gain and phase errors for NTSC and PAL video signals while driving a back terminated 75Ω load. They also offer a flat gain response of 0.1dB to 120MHz. Additionally, they can deliver 70mA continuous output current. This level of performance makes them an ideal op amp for broadcast quality video systems.

The LMH6714/LMH6720/LMH6722's small packages (SOIC, SOT-23 and WSON), low power requirement, low noise and distortion allow the LMH6714/LMH6720/LMH6722 to serve portable RF applications. The high impedance state during shutdown makes the LMH6720 suitable for use in multiplexing multiple high speed signals onto a shared transmission line. The LMH6720 is also ideal for portable applications where current draw can be reduced with the shutdown function.

Features

  • 400MHz (AV = +2V/V, VOUT = 500mVPP) −3dB BW
  • 250MHz (AV = +2V/V, VOUT = 2VPP) -3dB BW
  • 0.1dB Gain Flatness to 120MHz
  • Low Power: 5.6mA
  • TTL Compatible Shutdown Pin (LMH6720)
  • Very Low Diff. Gain, Phase: 0.01%, 0.01° (LMH6714)
  • −58 HD2/ −70 HD3 at 20MHz
  • Fast Slew Rate: 1800V/μs
  • Low Shutdown Current: 500uA (LMH6720)
  • 11ns Turn on Time (LMH6720)
  • 7ns Shutdown Time (LMH6720)
  • Unity Gain Stable
  • Improved Replacement for CLC400,401,402,404,406 and 446 (LMH6714)
  • Improved Replacement for CLC405 (LMH6720)
  • Improved Replacement for CLC415 (LMH6722)
  • LMH6722QSD is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

LMH6720 WEBENCH® Custom
Design/Analyze/Build It
Select Topology
Active Filter Designer  
Inverting Amplifier  
AC-Coupled Inverting Amp  
NonInverting Amp  
AC-Coupled NonInverting Amp  
Integrator  
Lowpass Filter  
Lowpass Filter 4th Order  
Highpass Filter  
Required Parameters
Supply voltage:
If "Other", Positive Supply is: V
If "Other", Negative Supply is: V
NOTE: 10 V <= Total Supply Voltage <= 12 V



What are WEBENCH® tools?

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
LMH6720 Order now Current FB     1     8     12     400     400     1     1800     3.4     3.4     5.6     6     No     Shutdown     Catalog     -40 to 85     SOIC | 8
SOT-23 | 6    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
6SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 6)    
54     10000000     8     70     58     70     20