LMH6722

ACTIVE

Quad Channel, Wideband Video Amplifier

Product details

Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 400 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1800 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.6 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 54 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 8 Iout (typ) (mA) 70 2nd harmonic (dBc) 58 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 20
Architecture Current FB Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 8 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 GBW (typ) (MHz) 400 BW at Acl (MHz) 400 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1800 Vn at flatband (typ) (nV√Hz) 3.4 Vn at 1 kHz (typ) (nV√Hz) 3.4 Iq per channel (typ) (mA) 5.6 Vos (offset voltage at 25°C) (max) (mV) 6 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 54 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 8 Iout (typ) (mA) 70 2nd harmonic (dBc) 58 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 20
SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4 WSON (NHK) 14 12 mm² 4 x 3
  • 400MHz (AV = +2V/V, VOUT = 500mVPP) −3dB BW
  • 250MHz (AV = +2V/V, VOUT = 2VPP) -3dB BW
  • 0.1dB Gain Flatness to 120MHz
  • Low Power: 5.6mA
  • TTL Compatible Shutdown Pin (LMH6720)
  • Very Low Diff. Gain, Phase: 0.01%, 0.01° (LMH6714)
  • −58 HD2/ −70 HD3 at 20MHz
  • Fast Slew Rate: 1800V/μs
  • Low Shutdown Current: 500uA (LMH6720)
  • 11ns Turn on Time (LMH6720)
  • 7ns Shutdown Time (LMH6720)
  • Unity Gain Stable
  • Improved Replacement for CLC400,401,402,404,406 and 446 (LMH6714)
  • Improved Replacement for CLC405 (LMH6720)
  • Improved Replacement for CLC415 (LMH6722)
  • LMH6722QSD is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

  • 400MHz (AV = +2V/V, VOUT = 500mVPP) −3dB BW
  • 250MHz (AV = +2V/V, VOUT = 2VPP) -3dB BW
  • 0.1dB Gain Flatness to 120MHz
  • Low Power: 5.6mA
  • TTL Compatible Shutdown Pin (LMH6720)
  • Very Low Diff. Gain, Phase: 0.01%, 0.01° (LMH6714)
  • −58 HD2/ −70 HD3 at 20MHz
  • Fast Slew Rate: 1800V/μs
  • Low Shutdown Current: 500uA (LMH6720)
  • 11ns Turn on Time (LMH6720)
  • 7ns Shutdown Time (LMH6720)
  • Unity Gain Stable
  • Improved Replacement for CLC400,401,402,404,406 and 446 (LMH6714)
  • Improved Replacement for CLC405 (LMH6720)
  • Improved Replacement for CLC415 (LMH6722)
  • LMH6722QSD is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow

All trademarks are the property of their respective owners.

The LMH6714/LMH6720/LMH6722 series combine Texas Instruments' VIP10 high speed complementary bipolar process with Texas Instruments' current feedback topology to produce a very high speed op amp. These amplifiers provide a 400MHz small signal bandwidth at a gain of +2V/V and a 1800V/μs slew rate while consuming only 5.6mA from ±5V supplies.

The LMH6714/LMH6720/LMH6722 series offer exceptional video performance with its 0.01% and 0.01° differential gain and phase errors for NTSC and PAL video signals while driving a back terminated 75Ω load. They also offer a flat gain response of 0.1dB to 120MHz. Additionally, they can deliver 70mA continuous output current. This level of performance makes them an ideal op amp for broadcast quality video systems.

The LMH6714/LMH6720/LMH6722's small packages (SOIC, SOT-23 and WSON), low power requirement, low noise and distortion allow the LMH6714/LMH6720/LMH6722 to serve portable RF applications. The high impedance state during shutdown makes the LMH6720 suitable for use in multiplexing multiple high speed signals onto a shared transmission line. The LMH6720 is also ideal for portable applications where current draw can be reduced with the shutdown function.

The LMH6714/LMH6720/LMH6722 series combine Texas Instruments' VIP10 high speed complementary bipolar process with Texas Instruments' current feedback topology to produce a very high speed op amp. These amplifiers provide a 400MHz small signal bandwidth at a gain of +2V/V and a 1800V/μs slew rate while consuming only 5.6mA from ±5V supplies.

The LMH6714/LMH6720/LMH6722 series offer exceptional video performance with its 0.01% and 0.01° differential gain and phase errors for NTSC and PAL video signals while driving a back terminated 75Ω load. They also offer a flat gain response of 0.1dB to 120MHz. Additionally, they can deliver 70mA continuous output current. This level of performance makes them an ideal op amp for broadcast quality video systems.

The LMH6714/LMH6720/LMH6722's small packages (SOIC, SOT-23 and WSON), low power requirement, low noise and distortion allow the LMH6714/LMH6720/LMH6722 to serve portable RF applications. The high impedance state during shutdown makes the LMH6720 suitable for use in multiplexing multiple high speed signals onto a shared transmission line. The LMH6720 is also ideal for portable applications where current draw can be reduced with the shutdown function.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Wideband Video Op Amp; Single, Single w/Shutdown & Quad datasheet (Rev. G) 04 Apr 2013
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH730131 — Evaluation Board for High-Speed Triple Quad Op Amp in the 14-Pin TSSOP Package

Texas Instruments offers this unpopulated Evaluation Board to aid in the evaluation and testing of high-speed Op Amp that are offered in the 14-Pin TSSOP package. Resistors, capacitors, or any other surface-mount components can be easily mounted on this board in the desired circuit configuration. (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6722 PSPICE Model

SNOM120.ZIP (1 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 14 View options
TSSOP (PW) 14 View options
WSON (NHK) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos