Datasheet
- LMH6723/LMH6724/LMH6725 Single/Dual/Quad 370 MHz 1 mA Current Feedback Op Amp (Rev. H)
(PDF , 1243 KB) 04 Apr 2013 - View All Technical Documents
Device Uses
- Line Driver
- Portable Video
- A/D Driver
- Portable DVD
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | LMH6723MA | ACTIVE | -40 to 85 | 0.79 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 352 | For lead times contact TI Authorized Distributor or local TI sales office | | LMH6723MA/NOPB | ACTIVE | -40 to 85 | 0.79 | 1ku | SOIC (D) | 8 | View | 95 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH6723MAX | ACTIVE | -40 to 85 | 0.79 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMH6723MAX/NOPB | ACTIVE | -40 to 85 | 0.79 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | LMH6723MF | ACTIVE | -40 to 85 | 0.79 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | | LMH6723MF/NOPB | ACTIVE | -40 to 85 | 0.79 | 1ku | SOT-23 (DBV) | 5 | View | 1000 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | LMH6723MFX | ACTIVE | -40 to 85 | 0.79 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | | LMH6723MFX/NOPB | ACTIVE | -40 to 85 | 0.79 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1243 | 04 Apr 2013 |
Tools & Software
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMH6723 PSPICE Model | PSpice Model | ZIP | 2 KB | 16 Jan 2012 | 173 views |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| Evaluation Board for High-Speed Single Op Amp in the 5- 6-Pin SOT-23 Package | LMH730216 | Evaluation Modules & Boards |
| Evaluation Board for High-Speed Single Op Amp in the 8-Pin SOIC Package | LMH730227 | Evaluation Modules & Boards |
| LMH730316 Evaluation Board for High-Speed Single Op Amp in the 5-/6-Pin SOT-23 Package | LMH730316 | Evaluation Modules & Boards |
Development Tools (4)
| Name | Part# | Type |
|---|---|---|
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Calculation Tools |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Calculation Tools |
| Active Filter Design Application | FILTERPRO | Circuit Design & Simulation |
| SPICE-Based Analog Simulation Program | TINA-TI | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 