LMH6723 Single/Quad 370 MHz 1 mA Current Feedback Op Amp | TI.com

LMH6723 (ACTIVE)

Single/Quad 370 MHz 1 mA Current Feedback Op Amp

 

Description

The LMH6723/LMH6724 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/µs slew rate while consuming only 1 mA from ±5V supplies.

The LMH6723/LMH6724 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals, while also offering a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724 an ideal op amp for a variety of portable applications. With small packages (SOIC and SOT-23), low power requirement, and high performance, the LMH6723/LMH6724 serves a wide variety of portable applications.

The LMH6723/LMH6724 is manufactured in Texas Instruments’ VIP10 complimentary bipolar process.

Features

  • Large Signal Bandwidth and Slew Rate 100% Tested
  • 370 MHz Bandwidth (AV = 1, VOUT = 0.5 VPP)
    −3 dB BW
  • 260 MHz (AV = +2 V/V, VOUT = 0.5 VPP)
    −3 dB BW
  • 1 mA Supply Current
  • 110 mA Linear Output Current
  • 0.03%, 0.11° Differential Gain, Phase
  • 0.1 dB Gain Flatness to 100 MHz
  • Fast Slew Rate: 600 V/µs
  • Unity Gain Stable
  • Single Supply Range of 4.5 to 12V
  • Improved Replacement for CLC450, CLC452, (LMH6723)

View more

Parametrics Compare all products in High-speed op amps (GBW>=50MHz)

 
Architecture
Number of channels (#)
Total Supply Voltage (Min) (+5V=5, +/-5V=10)
Total Supply Voltage (Max) (+5V=5, +/-5V=10)
BW @ Acl (MHz)
Acl, min spec gain (V/V)
Slew Rate (Typ) (V/us)
Vn at flatband (Typ) (nV/rtHz)
Vn at 1 kHz (Typ) (nV/rtHz)
Iq per channel (Typ) (mA)
Vos (offset voltage @ 25 C) (Max) (mV)
Rail-to-rail
Features
Rating
Operating temperature range (C)
Package Group
Package size: mm2:W x L (PKG)
CMRR (Typ) (dB)
Input bias current (Max) (pA)
Offset drift (Typ) (uV/C)
GBW (Typ) (MHz)
Output current (Typ) (mA)
2nd harmonic (dBc)
3rd harmonic (dBc)
@ MHz
LMH6723
Bipolar
Current FB    
1    
5    
12    
370    
1    
600    
4.3    
4.3    
1    
3    
No    
N/A    
Catalog    
-40 to 85    
SOIC | 8
SOT-23 | 5    
8SOIC: 29 mm2: 6 x 4.9 (SOIC | 8)
5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)    
60    
4000000    
0    
370    
110    
65    
63    
5