LMH6724 Dual Channel, 370 MHz, 1 mA Current Feedback Amplifier | TI.com

LMH6724
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Channel, 370 MHz, 1 mA Current Feedback Amplifier

 

Description

The LMH6723/LMH6724 provides a 260 MHz small signal bandwidth at a gain of +2 V/V and a 600 V/µs slew rate while consuming only 1 mA from ±5V supplies.

The LMH6723/LMH6724 supports video applications with its 0.03% and 0.11° differential gain and phase for NTSC and PAL video signals, while also offering a flat gain response of 0.1 dB to 100 MHz. Additionally, the LMH6723/LMH6724 can deliver 110 mA of linear output current. This level of performance, as well as a wide supply range of 4.5 to 12V, makes the LMH6723/LMH6724 an ideal op amp for a variety of portable applications. With small packages (SOIC and SOT-23), low power requirement, and high performance, the LMH6723/LMH6724 serves a wide variety of portable applications.

The LMH6723/LMH6724 is manufactured in Texas Instruments’ VIP10 complimentary bipolar process.

Features

  • Large Signal Bandwidth and Slew Rate 100% Tested
  • 370 MHz Bandwidth (AV = 1, VOUT = 0.5 VPP)
    −3 dB BW
  • 260 MHz (AV = +2 V/V, VOUT = 0.5 VPP)
    −3 dB BW
  • 1 mA Supply Current
  • 110 mA Linear Output Current
  • 0.03%, 0.11° Differential Gain, Phase
  • 0.1 dB Gain Flatness to 100 MHz
  • Fast Slew Rate: 600 V/µs
  • Unity Gain Stable
  • Single Supply Range of 4.5 to 12V
  • Improved Replacement for CLC450, CLC452, (LMH6723)

Parametrics

Compare all products in High-speed op amps (GBW>=50MHz) Email Download to Excel
Part number Order Architecture Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) BW @ Acl (MHz) Acl, min spec gain (V/V) Slew rate (Typ) (V/us) Vn at flatband (Typ) (nV/rtHz) Vn at 1 kHz (Typ) (nV/rtHz) Iq per channel (Typ) (mA) Vos (offset voltage @ 25 C) (Max) (mV) Rail-to-rail Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) CMRR (Typ) (dB) Input bias current (Max) (pA) Offset drift (Typ) (uV/C) Output current (Typ) (mA) 2nd harmonic (dBc) 3rd harmonic (dBc) @ MHz
LMH6724 Order now Current FB     2     5     12     370     370     1     600     4.3     4.3     1     3     No     Catalog     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)     60     4000000     0     110     65     63     5