LMH6739

ACTIVE

Very Wideband, Low Distortion Triple Video Buffer

Product details

Number of channels 3 Diff gain (%) 0.02 Iout (typ) (A) 0.09 Vs (min) (V) 8 Vs (max) (V) 12 Diff phase (°) 0.01 Features Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 3 Diff gain (%) 0.02 Iout (typ) (A) 0.09 Vs (min) (V) 8 Vs (max) (V) 12 Diff phase (°) 0.01 Features Shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • 750 MHz −3 dB small signal bandwidth
    (AV = +1)
  • −85 dBc 3rd harmonic distortion (20 MHz)
  • 2.3 nV/√Hz input noise voltage
  • 3300 V/μs slew rate
  • 32 mA supply current (10.6 mA per op amp)
  • 90 mA linear output current
  • 0.02/0.01 Diff. Gain/ Diff. Phase (RL = 150Ω)
  • 2mA shutdown current

All trademarks are the property of their respective owners.

  • 750 MHz −3 dB small signal bandwidth
    (AV = +1)
  • −85 dBc 3rd harmonic distortion (20 MHz)
  • 2.3 nV/√Hz input noise voltage
  • 3300 V/μs slew rate
  • 32 mA supply current (10.6 mA per op amp)
  • 90 mA linear output current
  • 0.02/0.01 Diff. Gain/ Diff. Phase (RL = 150Ω)
  • 2mA shutdown current

All trademarks are the property of their respective owners.

The LMH6739 is a very wideband, DC coupled monolithic selectable gain buffer designed specifically for ultra high resolution video systems as well as wide dynamic range systems requiring exceptional signal fidelity. Benefiting from current feedback architecture, the LMH6739 offers gains of −1, 1 and 2. At a gain of +2 the LMH6739 supports ultra high resolution video systems with a 400 MHz 2 VPP3 dB Bandwidth. With 12-bit distortion level through 30 MHz (RL = 100Ω), 2.3nV/√Hz input referred noise, the LMH6739 is the ideal driver or buffer for high speed flash A/D and D/A converters. Wide dynamic range systems such as radar and communication receivers requiring a wideband amplifier offering exceptional signal purity will find the LMH6739 low input referred noise and low harmonic distortion make it an attractive solution. The LMH6739 is offered in a space saving SSOP package.

The LMH6739 is a very wideband, DC coupled monolithic selectable gain buffer designed specifically for ultra high resolution video systems as well as wide dynamic range systems requiring exceptional signal fidelity. Benefiting from current feedback architecture, the LMH6739 offers gains of −1, 1 and 2. At a gain of +2 the LMH6739 supports ultra high resolution video systems with a 400 MHz 2 VPP3 dB Bandwidth. With 12-bit distortion level through 30 MHz (RL = 100Ω), 2.3nV/√Hz input referred noise, the LMH6739 is the ideal driver or buffer for high speed flash A/D and D/A converters. Wide dynamic range systems such as radar and communication receivers requiring a wideband amplifier offering exceptional signal purity will find the LMH6739 low input referred noise and low harmonic distortion make it an attractive solution. The LMH6739 is offered in a space saving SSOP package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LMH6739 Very Wideband, Low Distortion Triple Video Buffer datasheet (Rev. G) 18 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide AN-1836 LMH1251 Evaluation Board Users Guide v2.0 (Rev. A) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMH6739 PSPICE Model

SNOM109.ZIP (3 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SSOP (DBQ) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos