LMH7324 Quad 700 ps High Speed Comparator with RSPECL Outputs | TI.com

LMH7324 (ACTIVE)

Quad 700 ps High Speed Comparator with RSPECL Outputs

 

Description

The LMH7324 is a quad comparator with 700 ps propagation delay and low dispersion of 20 ps for a supply voltage of 5V. The input voltage range extends 200 mV below the negative supply. This enables the LMH7324 to ground sense even when operating on a single power supply. The device operates from a wide supply voltage range from 5V to 12V, which allows for a wide input voltage range. However, if a wide input voltage range is not required, operating from a single-ended 5V supply results in a significant power savings, and less heat dissipation.

The outputs of the LMH7324 are RSPECL compatible and can also be configured to create LVDS levels. The LMH7324 operates over the industrial temperature range of −40°C to 125°C. The LMH7324 is available in a 32-Pin WQFN package.

Features

  • (VCCI = VCCO = +5V, VEE = 0V.)
  • Propagation Delay 700 ps
  • Overdrive Dispersion 20 ps
  • Fast Rise and Fall Times 150 ps
  • Supply Range 5V to 12V
  • Input Common Mode Range Extends 200 mV Below Negative Rail
  • RSPECL outputs

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Comparators

 
Number of channels (#)
Output type
Vs (Min) (V)
Vs (Max) (V)
Propagation delay time (uS)
Vos (offset voltage @ 25 C) (Max) (mV)
Iq per channel (Typ) (mA)
Input bias current (+/-) (Max) (nA)
Rail-to-rail
Rating
Operating temperature range (C)
Features
VICR (Max) (V)
VICR (Min) (V)
Package Group
LMH7324 LM119 LM319-N TLV3202 TLV3502
4     2     2     2     2    
RSPECL     Open Collector
Open Drain    
Open Collector     Push-Pull     Push-Pull    
5     5     5     2.7     2.7    
12     36     36     5.5     5.5    
0.0007     0.025     0.025     0.047     0.0045    
9.5     4     8     5     6.5    
4.3     4     4     0.04     3.2    
5000     500     1000     0.05     0.01    
No     No     No     In     In
Out    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -55 to 125     0 to 70     -40 to 125     -40 to 125    
   
   
   
Hysteresis     Hysteresis
Small Size    
10     33     34     5.7     5.7    
0     3     2     -0.2     -0.2    
WQFN | 32     CDIP | 14
TO-100 | 10    
PDIP | 14
SOIC | 14    
SOIC | 8
VSSOP | 8    
SOIC | 8
SOT-23 | 8