LMK60E0-156M High-Performance Low Jitter Standard Oscillator - 156M25 | TI.com

LMK60E0-156M (ACTIVE) High-Performance Low Jitter Standard Oscillator - 156M25

 

Description

The LMK60EX is a family of low jitter oscillators that generate a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

Features

  • Low Noise, High Performance
    • Jitter: 150 fs RMS Typical Fout > 100 MHz
    • PSRR: –60 dBc, Robust Supply Noise Immunity
  • Supported Output Format
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm (LMK60X2) and ±25 ppm (LMK60X0)
  • 3.3-V Operating Voltage
  • Industrial Temperature Range (–40ºC to +85ºC)
  • 7-mm × 5-mm 6-pin Package That is Pin-Compatible With Industry Standard 7050 XO Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Clock oscillators Email Download to Excel
Part number Order Features Output frequency (Max) (MHz) Output level Jitter (ps) Stability (ppm) VCC core (V) Operating temperature range (C)
LMK60E0-156M Order now Standard
7x5mm    
156.25     LVPECL     0.15     25     3.3     -40 to 85    
LMK60E0-212M Order now Standard
7x5mm    
212.5     LVPECL     0.15     25     3.3     -40 to 85    
LMK60E2-100M Order now Standard
7x5mm    
100     LVPECL     0.15     50     3.3     -40 to 85    
LMK60E2-125M Order now Standard
7x5mm    
125     LVPECL     0.15     50     3.3     -40 to 85    
LMK60E2-156M Order now Standard
7x5mm    
156.25     LVPECL     0.15     50     3.3     -40 to 85    
LMK60I2-100M Order now Standard
7x5mm    
100     HCSL     0.15     50     3.3     -40 to 85    
LMK60I2-322M Order now Standard
7x5mm    
322.265625     HCSL     0.15     50     3.3     -40 to 85    
LMK61E0M Order now Standard
7x5mm    
200     LVCMOS     0.5     25     3.3     -40 to 85    
LMK61E2 Order now Programmable with EEPROM
7x5mm    
1000     HCSL
LVDS
LVPECL    
0.1     50     3.3     -40 to 85    
LMK61E2-156M Order now Standard
7x5mm    
156.25     LVPECL     0.1     50     3.3     -40 to 85    
LMK62E0-156M Order now Standard
5x3.2mm    
156.25     LVPECL     0.15     25     3.3     -40 to 85