LMK60E0-212M (ACTIVE)

High-Performance Low Jitter Standard Oscillator - 156M25

High-Performance Low Jitter Standard Oscillator - 156M25 - LMK60E0-212M
 

Description

The LMK60EX is a family of low jitter oscillators that generate a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

Features

  • Low Noise, High Performance
    • Jitter: 150 fs RMS Typical Fout > 100 MHz
    • PSRR: –60 dBc, Robust Supply Noise Immunity
  • Supported Output Format
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm (LMK60X2) and ±25 ppm (LMK60X0)
  • 3.3-V Operating Voltage
  • Industrial Temperature Range (–40ºC to +85ºC)
  • 7-mm × 5-mm 6-pin Package That is Pin-Compatible With Industry Standard 7050 XO Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Clock Oscillators

 
Features
Output Frequency (Max) (MHz)
Output Level
Jitter (ps)
Stability (ppm)
VCC Core (V)
Rating
Operating Temperature Range (C)
Pin/Package
LMK60E0-212M LMK60E0-156M LMK60E2-100M LMK60E2-125M LMK60E2-156M LMK60I2-100M LMK60I2-322M
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
Standard
7x5mm   
212.5    156.25    100    125    156.25    100    322.265625   
LVPECL    LVPECL    LVPECL    LVPECL    LVPECL    HCSL    HCSL   
0.15    0.15    0.15    0.15    0.15    0.15    0.15   
25    25    50    50    50    50    50   
3.3    3.3    3.3    3.3    3.3    3.3    3.3   
Catalog    Catalog    Catalog    Catalog    Catalog    Catalog    Catalog   
-40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85    -40 to 85   
6QFM    6QFM    6QFM    6QFM    6QFM    6QFM    6QFM   

Featured tools and software