LMK61E2
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Ultra-Low Jitter Fully Programmable Oscillator, Integrated EEPROM, +/-50ppm

 

Models (1)

Title Category Type Date
LMK61E2 IBIS MODEL IBIS Model ZIP 22 Oct 2015

Design kits & evaluation modules (3)

Name Part# Type
LMK05028 Network Clock Generator and Synchronizer Evaluation Module LMK05028EVM Evaluation Modules & Boards
LMK61E2EVM Ultra-Low-Jitter Programmable Oscillator Evaluation Module LMK61E2EVM Evaluation Modules & Boards
Network synchronizer clock evaluation module LMK05318EVM Evaluation Modules & Boards

Reference designs

Reference design synchronizing data converter DDC and NCO features for multi-channel RF systems

This reference design provides the solution for synchronization design challenges associated with emerging 5G adapted applications like massive multiple input multiple output (mMIMO), phase array RADAR and communication payload. The typical RF front end contains antenna, low noise amplifier (LNA (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (2)

Name Part# Type
CodeLoader Software for device register programming CODELOADER Application Software & Frameworks
LMK61xx Oscillator Programming Tool  (ZIP 3782 KB )    28 Mar 2016  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMK61E2 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

Customize Your Oscillator

Device Variant (More device variants)

Device Attributes
Output format
Stability
±50 ppm

Device Output Frequency
Frequency Range for selected format
Supported Frequencies:
 
MHz
MHz