Product details

Features Fixed frequency Output frequency (MHz) 312.5 Output type HCSL, LVDS, LVPECL Stability (ppm) 50 Supply voltage (V) 3.3 Jitter (ps) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
Features Fixed frequency Output frequency (MHz) 312.5 Output type HCSL, LVDS, LVPECL Stability (ppm) 50 Supply voltage (V) 3.3 Jitter (ps) 0.1 Operating temperature range (°C) -40 to 85 Rating Catalog
QFM (SIA) 8 12.25 mm² 3.5 x 3.5
  • Ultra-low Noise, High Performance
    • Jitter: 90 fs RMS typical fOUT > 100 MHz
    • PSRR: –70 dBc, robust supply noise immunity
  • Flexible Output Frequency and Format; User
    Selectable
    • Frequencies: 62.5 MHz, 100 MHz, 106.25 MHz,
      125 MHz, 156.25 MHz, 212.5 MHz,
      312.5 MHz
    • Formats: LVPECL, LVDS or HCSL
  • Total frequency tolerance of ± 50 ppm
  • Internal memory stores multiple start-up
    configurations, selectable through pin control
  • 3.3V operating voltage
  • Industrial temperature range (–40ºC to +85ºC)
  • 7 mm × 5 mm 8-pin package
  • Ultra-low Noise, High Performance
    • Jitter: 90 fs RMS typical fOUT > 100 MHz
    • PSRR: –70 dBc, robust supply noise immunity
  • Flexible Output Frequency and Format; User
    Selectable
    • Frequencies: 62.5 MHz, 100 MHz, 106.25 MHz,
      125 MHz, 156.25 MHz, 212.5 MHz,
      312.5 MHz
    • Formats: LVPECL, LVDS or HCSL
  • Total frequency tolerance of ± 50 ppm
  • Internal memory stores multiple start-up
    configurations, selectable through pin control
  • 3.3V operating voltage
  • Industrial temperature range (–40ºC to +85ºC)
  • 7 mm × 5 mm 8-pin package

The LMK61PD0A2 is an ultra-low jitter PLLatinum™ pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

The LMK61PD0A2 is an ultra-low jitter PLLatinum™ pin selectable oscillator that generates commonly used reference clocks. The device is pre-programmed in factory to support seven unique reference clock frequencies that can be selected by pin-strapping each of FS[1:0] to VDD, GND or NC (no connect). Output format is selected between LVPECL, LVDS, or HCSL by pin-strapping OS to VDD, GND or NC. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3 V ± 5% supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMK61PD0A2 Ultra-Low Jitter Pin Selectable Oscillator datasheet (Rev. A) PDF | HTML 03 Nov 2015
EVM User's guide LMK61PDEVM User's Guide (Rev. A) 20 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMK61PDEVM — LMK61PDEVM Ultra-Low-Jitter Pin Selectable Oscillator EVM

The LMK61PDEVM evaluation modules provides a complete platform to evaluate the 100-fs RMS jitter performance and configurability of the Texas Instruments LMK61PD Ultra-Low Jitter Pin Selectable Differential Oscillator with 7 unique reference clock frequencies and configurable output format.

The (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
QFM (SIA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos