LMK62A2-156M High-Performance Low Jitter Standard Oscillator - 156M25 | TI.com

LMK62A2-156M (ACTIVE)

High-Performance Low Jitter Standard Oscillator - 156M25

High-Performance Low Jitter Standard Oscillator - 156M25 - LMK62A2-156M
 

Description

The LMK62XX device is a low jitter oscillator that generates a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.

Features

  • Low Noise, High Performance
    • Jitter: 150 fs RMS typical Fout > 100 MHz
    • PSRR: –60 dBc, Robust Supply Noise Immunity
  • Supported Output Format
    • LVPECL, LVDS and HCSL up to 400 MHz
  • Total Frequency Tolerance of ±50 ppm (LMK62X2) and ±25 ppm (LMK62X0)
  • 3.3-V Operating Voltage
  • Industrial Temperature Range (–40ºC to +85ºC)
  • 5-mm × 3.2-mm 6-pin Package That is Pin-Compatible With Industry Standard 5032 XO Package

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Clock Oscillators

 
Features
Output Frequency (Max) (MHz)
Output Level
Jitter (ps)
Stability (ppm)
VCC Core (V)
Operating Temperature Range (C)
Pin/Package
LMK62A2-156M LMK60E2-156M LMK61E0M LMK61E2 LMK61E2-156M LMK62E2-156M
Standard
5x3.2mm    
Standard
7x5mm    
Standard
7x5mm    
Programmable with EEPROM
7x5mm    
Standard
7x5mm    
Standard
5x3.2mm    
156.25     156.25     200     1000     156.25     156.25    
LVDS     LVPECL     LVCMOS     HCSL
LVDS
LVPECL    
LVPECL     LVPECL    
0.15     0.15     0.5     0.1     0.1     0.15    
50     50     25     50     50     50    
3.3     3.3     3.3     3.3     3.3     3.3    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
6QFM     6QFM     8QFM     8QFM     6QFM     6QFM