LMP2012QML-SP Dual, High Precision, Rail-to-Rail Output Operational Amplifier | TI.com

LMP2012QML-SP (ACTIVE)

Dual, High Precision, Rail-to-Rail Output Operational Amplifier

 

Description

The LMP2012 offers unprecedented accuracy and stability. This device utilizes patented techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP2012 characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7V-5V application requiring precision and long term stability.

Other useful benefits of the LMP2012 are rail-rail output, low supply current of 930 μA, and wide gain-bandwidth product of 3 MHz. These extremely versatile features found in the LMP2012 provide high performance and ease of use.

The QMLV version of the LMP2012 has been rated to tolerate a total dose level of 50krad/(Si) radiation by test method 1019 of MIL-STD-883.

Features

  • Total Ionizing Dose 50 krad(Si)
  • ELDRS Free 50 krad(Si)
  • TCVIO Temperature Sensitivity (Typical) 0.015 µV/°C


  • (For VS = 5V, Typical Unless Otherwise Noted)

  • Low Ensured VIO over Temperature 60 µV
  • Low Noise with no 1/f 35nV/√Hz
  • High CMRR 90 dB
  • High PSRR 90 dB
  • High AVOL 85 dB
  • Wide Gain-Bandwidth Product 3MHz
  • High Slew Rate 4V/µs
  • Rail-to-Rail Output 30mV
  • No External Capacitors Required

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Precision op amps (Vos<1mV) Email Download to Excel
Part number Order Number of channels (#) Total supply voltage (Min) (+5V=5, +/-5V=10) Total supply voltage (Max) (+5V=5, +/-5V=10) GBW (Typ) (MHz) Slew rate (Typ) (V/us) Rail-to-rail Vos (offset voltage @ 25 C) (Max) (mV) Offset drift (Typ) (uV/C) Iq per channel (Typ) (mA) Vn at 1 kHz (Typ) (nV/rtHz) CMRR (Typ) (dB) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Input bias current (Max) (pA) Output current (Typ) (mA) Features Architecture
LMP2012QML-SP Order now 2     2.7     5     3     4     In to V-
Out    
0.036     0.015     0.93     35     130     Space     -55 to 125     CFP | 10     See datasheet (CFP)     3     15     Zero Drift     CMOS    
OPA4277-SP Order now 4     4     36     1     0.8     No     0.065     0.1     0.79     8     140     Space     -55 to 125
25 to 25    
CDIP SB | 28
CFP | 14    
See datasheet (CDIP SB)
See datasheet (CFP)    
1000     35    
   
Bipolar