Datasheet
- LMP8358 Zero-Drift, Programmable Instrumentation Amplifier with Diagnostics (Rev. B)
(PDF , 1591 KB) 27 Mar 2013 - View All Technical Documents
Device Uses
- Bridge Sensor Amplifier
- Thermopile Amplifier
- Portable Instrumentation
- Medical Instrumentation
- Precision Low-side Current Sensing
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMP8358MA/NOPB | ACTIVE | -40 to 125 | 2.71 | 1ku | SOIC (D) | 14 | View | 55 | TUBE | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | Contact Distributor | LMP8358MAX/NOPB | ACTIVE | -40 to 125 | 2.71 | 1ku | SOIC (D) | 14 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | LMP8358MT/NOPB | ACTIVE | -40 to 125 | 2.71 | 1ku | TSSOP (PW) | 14 | View | 94 | TUBE | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMP8358MTX/NOPB | ACTIVE | -40 to 125 | 2.71 | 1ku | TSSOP (PW) | 14 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1591 | 27 Mar 2013 |
Design Kits & Evaluation Modules (3)
| Name | Part# | Type |
|---|---|---|
| DIP Adapter Evaluation Module | DIP-ADAPTER-EVM | Evaluation Modules & Boards |
| Evaluation Board for the LMP8358 | LMP8358MAEVAL | Evaluation Modules & Boards |
| Universal Operational Amplifier Evaluation Module | OPAMPEVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Sensor Signal Conditioning and Interface for Medical | Recorded Content | On Demand |
| Intro to Motor Drives and the Motor Signal Chain | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
See More Training & Events

Cart 