Title | Category | Type | Date |
---|---|---|---|
LMP8480 TINA-TI Spice Model (Rev. B) | TINA-TI Spice Model | ZIP | 25 Mar 2013 |
LMP8480 TINA-TI Reference Design (Rev. B) | TINA-TI Reference Design | TSC | 25 Mar 2013 |
LMP8480 PSpice Model (Rev. B) | PSpice Model | ZIP | 25 Mar 2013 |
Name | Part# | Type |
---|---|---|
LMP8480 and LMP8481 Evaluation Tool | LMP848XMMEVM-X | Evaluation Modules & Boards |
Two Elements Lead-Acid 16V…32V@2A Battery Charger from 170VAC to 270VAC Reference Design
A quasi-resonant isolated flyback is employed to charge two lead-acid battery elements, starting from high-line mains. The converter accepts two external signals (referred to secondary side) to provide the reference voltages, which set output voltage and current. The converter shows good wide-range (...)
View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.
Name | Part# | Type |
---|---|---|
SPICE-based analog simulation program | TINA-TI | Circuit Design & Simulation |