LMP8481 (ACTIVE) 76V, Bi-Directional, High-Side, High-Speed, Voltage Output Current Sensing Amplifier

 

Models (3)

Title Category Type Size (KB) Date Views
LMP8481 TINA-TI Spice Model (Rev. A) TINA-TI Spice Model ZIP 60 KB 11 Jul 2017 0 views
LMP8481 TINA-TI Reference Design (Rev. A) TINA-TI Reference Design TSC 4029 KB 11 Jul 2017 0 views
LMP8481 PSpice Model (Rev. B) PSpice Model ZIP 77 KB 11 Jul 2017 0 views

Design kits & evaluation modules (1)

Name Part# Type
LMP8480 and LMP8481 Evaluation Tool LMP848XMMEVM-X Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

LMP8481 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
4.5 ≤ 
V ≤ 76
4 ≤ 
V ≤ 76
-40 ≤ 
C ≤ 125