LMP8603-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
AEC-Q100, -22 to 60V, bi-directional current sense amplifier w/ in-line filter capability

 

Models (1)

Title Category Type Date
LMP8603 PSPICE Model (Rev. A) PSpice Model ZIP 28 Jan 2020

Reference designs

Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMP8603-Q1 Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

LMP8603-Q1 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
3 ≤ 
V ≤ 5.5
-22 ≤ 
V ≤ 60
-40 ≤ 
C ≤ 125