LMP8645HV 76V, Configurable Gain, Low- or High-Side, High-Speed, Voltage Output Current Sensing Amplifier | TI.com

LMP8645HV (ACTIVE) 76V, Configurable Gain, Low- or High-Side, High-Speed, Voltage Output Current Sensing Amplifier

 

Description

The LMP8645 and the LMP8645HV devices are precision current sense amplifiers that detect small differential voltages across a sense resistor in the presence of high-input common-mode voltages.

Operating from a supply range of 2.7 V to 12 V, the LMP8645 accepts input signals with a common-mode voltage range of –2 V to 42 V, while the LMP8645HV accepts input signals with a common-mode voltage range of –2 V to 76 V. The LMP8645 and LMP8645HV have adjustable gain for applications where supply current and high common-mode voltage are the determining factors. The gain is configured with a single resistor, providing a high level of flexibility, as well as accuracy as low as 2% (maximum) including the gain setting resistor. The output is buffered to provide low output impedance. This high-side current sense amplifier is ideal for sensing and monitoring currents in DC or battery-powered systems, has excellent AC and DC specifications over temperature, and keeps errors in the current sense loop to a minimum. The LMP8645 is an ideal choice for industrial, automotive, and consumer applications, and is available in SOT-6 package.

Features

  • Typical Values, TA = 25°C
  • High Common-Mode Voltage Range
    • LMP8645 –2 V to 42 V
    • LMP8645HV –2 V to 76 V
  • Supply Voltage Range 2.7 V to 12 V
  • Gain Configurable With a Single Resistor
  • Maximum Variable Gain Accuracy (With
    External Resistor) 2%
  • Transconductance 200 µA/V
  • Low Offset Voltage 1 mV
  • Input Bias 12 µA
  • PSRR 90 dB
  • CMRR 95 dB
  • Temperature Range –40°C to 125°C
  • 6-Pin SOT Package

LMP8645HV Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
2.7 ≤ 
V ≤ 12
-2 ≤ 
V ≤ 76
-40 ≤ 
C ≤ 125

Parametrics

Compare all products in Current sense amplifiers analog output Email Download to Excel
Part number Order Common mode voltage (Max) (V) Common mode voltage (Min) (V) Input offset (+/-) (Max) (uV) Input offset drift (+/-) (Typ) (uV/C) Gain (V/V) Gain error (%) Gain error drift (+/-) (Max) (ppm/°C) CMRR (Min) (dB) Bandwidth (kHz) Supply voltage (Max) (V) Supply voltage (Min) (V) Iq (Max) (mA) Number of channels (#) Comparators (#) Features Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
LMP8645HV Order now 76     -2     1000     7     Adjustable     2     140     60     990     12     2.7     0.61     1     0     Low-side Capable     Catalog     -40 to 125     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)    
LMP8640HV Order now 76     -2     900     2.6     100
20
50    
0.25     26.2     60     950
450
230    
12     2.7     0.722     1     0     Low-side Capable     Catalog     -40 to 125     SOT-23-THIN | 6     6SOT-23-THIN: 8 mm2: 2.8 x 2.9 (SOT-23-THIN | 6)