LMP8646
- Provides Circuit Protection and Current Limiting
- Single Supply Operation
- –2-V to 76-V Common-Mode Voltage Range
- Variable Gain Set by External Resistor
- Adjustable Bandwidth Set by External Capacitor
- Buffered Output
- 3% Output Accuracy Achievable at VSENSE = 100 mV
- Key Specifications:
- Supply Voltage Range 2.7 V to 12 V
- Output Current (Source) 0 to 5 mA
- Gain Accuracy 2.0% (max)
- Transconductance 200 µA/V
- Offset ±1 mV (Maximum)
- Quiescent Current 380 µA
- Input Bias 12 µA (Typical)
- PSRR 85 dB
- CMRR 95 dB
- Temperature Range −40°C to 125°C
- 6-Pin SOT Package
The LMP8646 is a precision current limiter used to improve the current limit accuracy of any switching or linear regulator with an available feedback node.
The LMP8646 accepts input signals with a common-mode voltage ranging from –2 V to 76 V. It has a variable gain which is used to adjust the sense current. The gain is configured with a single external resistor, RG, providing a high level of flexibility and accuracy up to 2%. The adjustable bandwidth, which allows the device to be used with a variety of applications, is configurable with a single external capacitor in parallel with RG. In addition, the output is buffered in order to provide a low output impedance.
The LMP8646 is an ideal choice for industrial, automotive, telecommunications, and consumer applications where circuit protection and improved precision systems are required. The LMP8646 is available in a 6-pin SOT package and can operate at temperature range of −40°C to 125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMP8646 Precision Current Limiter datasheet (Rev. B) | PDF | HTML | 08 Dec 2014 |
Application note | Using a PCB Copper Trace as a Current-Sense Shunt Resistor | PDF | HTML | 25 Jan 2022 | |
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application brief | Precision LED Brightness and Color Mixing With Discrete Current Sense Amplifiers | 28 Feb 2017 | ||
Application note | AN-2219 Precision Current Limiting with the LMP8646 and LP38501 (Rev. A) | 24 Apr 2013 | ||
Application note | AN-2200 Precision Current Limiting with the LMP8646 and LMZ12003 (Rev. A) | 23 Apr 2013 | ||
Application note | AN-2218 Precision Current Limiting with the LMP8646 and LM3102 (Rev. A) | 23 Apr 2013 | ||
User guide | LMP8646EB User's Guide | 13 Feb 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMP8646EB — LMP8646 Evaluation Board
The LMP8646 Evaluation Board (LMP8646EB) is designed to ease evaluation and design-in of TI's LMP8646, a Precision Current Limiter. The LMP8646 is used to detect small differential voltages across a sense resistor in the presence of high input common mode voltages. On board with the current (...)
TPS63802HDKEVM — TPS63802HDKEVM - Hardware Development Kit
The TPS63802HDKEVM is a universal development tool designed to help the users easily and quickly evaluate and test the most common buck-boost converter use-cases. The use-cases include backup power, input current limit, LED driver, digital voltage scaling, bypass mode and precise enable. The user (...)
CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit
CIRCUIT060037 — Precision over-current latch circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
SOT-23-THN (DDC) | 6 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.