Product details

Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 GBW (typ) (MHz) 55 BW at Acl (MHz) 55 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 20 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 6.25 Vos (offset voltage at 25°C) (max) (mV) 0.4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 115 Input bias current (max) (pA) 200000 Offset drift (typ) (µV/°C) 0.1 Iout (typ) (mA) 42
Architecture Voltage FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 GBW (typ) (MHz) 55 BW at Acl (MHz) 55 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 20 Vn at flatband (typ) (nV√Hz) 2.5 Vn at 1 kHz (typ) (nV√Hz) 2.5 Iq per channel (typ) (mA) 6.25 Vos (offset voltage at 25°C) (max) (mV) 0.4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 125 CMRR (typ) (dB) 115 Input bias current (max) (pA) 200000 Offset drift (typ) (µV/°C) 0.1 Iout (typ) (mA) 42
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 110dB
  • Best in Class Linearity (135dB)

Key Specifications

  • Input Offset Voltage 0.4mV
  • TC VOS 2μV/°C (max)
  • Power Supply Voltage Range ±2.5V to ±20V
  • Voltage Noise Density 2.5nV/√Hz
  • Slew Rate ±20V/μs
  • Gain Bandwidth Product 55MHz
  • Open Loop Gain 135dB
  • Input Bias Current 10nA

All trademarks are the property of their respective owners.

  • Output Short Circuit Protection
  • PSRR and CMRR Exceed 110dB
  • Best in Class Linearity (135dB)

Key Specifications

  • Input Offset Voltage 0.4mV
  • TC VOS 2μV/°C (max)
  • Power Supply Voltage Range ±2.5V to ±20V
  • Voltage Noise Density 2.5nV/√Hz
  • Slew Rate ±20V/μs
  • Gain Bandwidth Product 55MHz
  • Open Loop Gain 135dB
  • Input Bias Current 10nA

All trademarks are the property of their respective owners.

The LMP8671/2/4 combines great precision, low noise and a large operating voltage range to provide a high SNR and a wide dynamic range. Its AC performance allows it to be used over a wide frequency without degradation. It is the ideal choice for applications requiring DC precision and low noise such as precision PLL filters, multi feedback and multi pole active filters, GPS receivers and precision control loop systems. The LMP8671/2/4 offers an extremely high open loop gain of 135dB, low voltage noise density (2.5nV/√Hz), and a superb linearity of 0.000009%. These characteristics drastically reduce gain error which is a challenge in accurate systems requiring higher gains such as data acquisition systems.

To ensure that the most challenging loads are driven without compromise, the LMP8671/2/4 has a high slew rate of ±20V/μs and an output current capability of ±26mA.

The LMP8671/2 family of high-voltage amplifiers are available in SOIC-8, the LMP8674 in SOIC-14.

The LMP8671/2/4 combines great precision, low noise and a large operating voltage range to provide a high SNR and a wide dynamic range. Its AC performance allows it to be used over a wide frequency without degradation. It is the ideal choice for applications requiring DC precision and low noise such as precision PLL filters, multi feedback and multi pole active filters, GPS receivers and precision control loop systems. The LMP8671/2/4 offers an extremely high open loop gain of 135dB, low voltage noise density (2.5nV/√Hz), and a superb linearity of 0.000009%. These characteristics drastically reduce gain error which is a challenge in accurate systems requiring higher gains such as data acquisition systems.

To ensure that the most challenging loads are driven without compromise, the LMP8671/2/4 has a high slew rate of ±20V/μs and an output current capability of ±26mA.

The LMP8671/2 family of high-voltage amplifiers are available in SOIC-8, the LMP8674 in SOIC-14.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
OPA2863A ACTIVE Dual, high-precision, low-power, 105-MHz, 12-V RRIO voltage-feedback amplifier Faster slew rate (105 V/μs), lower power (0.75 mV) and lower offset (95 uV)
NEW OPA891 ACTIVE 180-MHz 0.95-nV√Hz operational amplifier with ultra-low total harmonic distortion (THD) Lower noise (0.95 nV/rtHz), higher output current (200 mA) and lower distortion (-137 dB)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMP8671/72/74 Single, Dual, and Quad 40V Low Noise Precision Amplifiers datasheet (Rev. B) 27 Mar 2013
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LMP8672 PSpice Model (Rev. A)

SNOM004A.ZIP (62 KB) - PSpice Model
Simulation model

LMP8672 TINA-TI Reference Design

SNOM318.TSC (36 KB) - TINA-TI Reference Design
Simulation model

LMP8672 TINA-TI Spice Model

SNOM317.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos