SNOSCS3B September 2013 – March 2014 LMP91300
PRODUCTION DATA.
TERMINAL NUMBER | NAME | TYPE | DESCRIPTION |
---|---|---|---|
1-5 | P1-5 | G | Connect to Ground |
6 | GND | G | Board Ground |
7 | LED | O | LED Driver Output |
8 | V+/EXT E | P | Chip V+/External transistor, emitter |
9 | EXT B | P | External transistor, base |
10 | SWDRV | O | Drive for external transistor switch |
11 | SENSE- | I | Negative sense Input |
12 | SENSE1+ | I | Positive sense Input |
13 | SENSE2+/SWIF RX | I | Positive sense Input and Single Wire Interface receive |
14 | NC | N/A | No connect |
15 | GND | G | Board ground |
16 | NC | N/A | No connect |
17 | CFB | I | Filter capacitor value based on sensor oscillation frequency |
18 | CFA | I | Filter capacitor value based on sensor oscillation frequency |
19 | GND | G | Board ground |
20 | INA | I | External LC tank |
21 | INB | I | External LC tank |
22 | TEMP- | G | NTC ground, connect to board ground |
23 | TEMP+ | I | Analog Temperature Sensor Input |
24 | CBY | O | Bypass capacitor (56nF) |
DAP | DAP | G | Connect to Ground |
TERMINAL NUMBER | NAME | TYPE | DESCRIPTION |
---|---|---|---|
A1 | INA | I | External LC tank |
A2 | INB | I | External LC tank |
A3 | TEMP+ | I | Analog Temperature Sensor Input |
A4 | CBY | O | Bypass capacitor (56nF) |
B1 | CFA | I | Filter capacitor value based on sensor oscillation frequency |
B2 | P2 | G | Connect to Ground |
B3 | TEMP- | G | NTC ground, connect to board ground |
B4 | P1 | G | Connect to Ground |
C1 | CFB | I | Filter capacitor value based on sensor oscillation frequency |
C2 | P5 | G | Connect to Ground |
C3 | P4 | G | Connect to Ground |
C4 | P3 | G | Connect to Ground |
D1 | SENSE2+/SWIF RX | I | Positive sense Input and Single Wire Interface receive |
D2 | SENSE- | I | Negative sense Input |
D3 | GND | G | Board ground |
D4 | LED | O | LED Driver Output |
E1 | SENSE1+ | I | Positive sense Input |
E2 | SWDRV | O | Drive for external transistor switch |
E3 | EXT B | P | External transistor, base |
E4 | V+/EXT E | P | Chip V+/External transistor, emitter |