LMP93601
- High Gain, Programmable up to 4096
- Low Gain Error Drift, <10 ppm/°C
- Low Offset Voltage and Drift; 1 µV, 50 nV/°C
- Low Input Bias Current, 1.3 nA
- Low Input Offset Current, 120 pA
- VCM Output Signal for Level Shifting, AVDD/3
- Three Differential EMI Hardened Inputs
- 16-bit ΔΣ Analog-to-Digital Converter
- Low Noise Performance, ENOB 15.3 bits
- Four Output Data Rates, up to 1.3 kSPS
- Internal Voltage Reference for ADC
- SPI Interface Transfer Rate, 20 MHz
- Brown-Out Detect
- PGA Over-Range Detect
- Separate Analog and Digital Supplies, 2.7 to 5.5 V
- Low Current Consumption, 1.1 mA
- Low Power Shutdown Mode, < 0.1µA
- Operating Temp. –25 to 85 °C
The LMP93601 is an optimized Analog-Front-End (AFE) for occupancy detecting thermopile arrays up to 16 x 16 and thermopile mass flow sensors. The AFE combines excellent noise performance, low offset voltage, high gain, and low-power consumption at sampling rates ideal for monitoring thermopile sensors.
The LMP93601 is a precision, 16-bit, analog-to-digital converter (ADC) offered in a leadless WQFN-24 package. The device features three differential EMI hardened inputs, a low-noise, high-gain programmable gain amplifier (PGA), a level shifting voltage source, an internal reference, and a programmable sampling rate. The many integrated features and the simple control of the LMP93601 through an SPI-compatible interface ease precision measurements of thermopile sensor signals.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMP93601 Low-Noise, High Gain, 3-Channel AFE for Thermopile Sensors datasheet (Rev. A) | PDF | HTML | 30 Sep 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMP93601EVM — LMP93601 Thermopile Sensor Interface Evaluation Module
The LMP93601EVM is a demonstration kit for the LMP93601, a three channel analog-front-end (AFE) including a 16-bit high performance low noise delta-sigma (ΔΣ) converter (ADC), and a very high gain stage. The LMP93601EVM is equipped with a MSP430F5529 micro-controller giving the user all (...)
TIDC730 — TIDA-00213 Thermopile Occupancy Detect Firmware
Supported products & hardware
Package | Pins | Download |
---|---|---|
WQFN (NHZ) | 24 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.