LMR10510
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3V to 5.5V, 1A Step-Down DC/DC Switching Regulator in SOT-23 Package

 

Models (9)

Title Category Type Date
LMR10510Y Unencrypted PSpice Transient Model PSpice Model ZIP 27 Mar 2015
LMR10510X Unencrypted PSpice Transient Model PSpice Model ZIP 27 Mar 2015
LMR10510X TINA-TI_STARTUP_Reference Design TINA-TI Reference Design TSC 17 Jan 2014
LMR10510X TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 17 Jan 2014
LMR10510X TINA-TI_LINE_Transient Reference Design TINA-TI Reference Design TSC 17 Jan 2014
LMR10510X TINA-TI_LOAD_Transient Reference Design TINA-TI Reference Design TSC 17 Jan 2014
LMR10510X TINA-TI_STEADY_Reference Design TINA-TI Reference Design TSC 17 Jan 2014
LMR10510Y PSpice Transient Model PSpice Model ZIP 29 Jan 2013
LMR10510X PSpice Transient Model PSpice Model ZIP 17 Jan 2013

Design kits & evaluation modules (1)

Name Part# Type
LMR10510 Small Footprint LLP Buck Regulator 3 MHz 1A Demo Board LMR10510YSDDEMO Evaluation Modules & Boards

Reference designs

Monte-Carlo Simulation on AM57x Using OpenCL for DSP Acceleration Reference Design

TI’s high performance ARM® Cortex®-A15 based AM57x processors also integrate C66x DSPs. These DSPs were designed to handle high signal and data processing tasks that are often required by industrial, automotive and financial applications. The AM57x OpenCL implementation makes it easy (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR10510

  Min   Max Range
Vin  V 3.0 to 5.5V
Vout  V 0.6 to 4.5V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C