LMR10515 5.5Vin, 1.5A Step-Down Voltage Regulator in SOT-23 and LLP | TI.com

LMR10515 (ACTIVE)

5.5Vin, 1.5A Step-Down Voltage Regulator in SOT-23 and LLP

 

Recommended alternative parts

  • TPS82084  -  Looking for a power module? Try the TPS82084

Description

The LMR10515 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 5 pin SOT-23 and a 6 Pin WSON package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area. With a minimum of external components, the LMR10515 is easy to use. The ability to drive 1.5A loads with an internal 130 mΩ PMOS switch results in the best power density available. The world-class control circuitry allows on-times as low as 30ns, thus supporting exceptionally high frequency conversion over the entire 3V to 5.5V input operating range down to the minimum output voltage of 0.6V. The LMR10515 is internally compensated, so it is simple to use and requires few external components. Switching frequency is internally set to 1.6 MHz, or 3.0 MHz, allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is high, efficiencies up to 93% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30 nA. The LMR10515 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

Features

  • Input Voltage Range of 3V to 5.5V
  • Output Voltage Range of 0.6V to 4.5V
  • Output Current up to 1.5A
  • 1.6MHz (LMR10515X) and 3 MHz (LMR10515Y) Switching Frequencies
  • Low Shutdown Iq, 30 nA Typical
  • Internal Soft-Start
  • Internally Compensated
  • Current-Mode PWM Operation
  • Thermal Shutdown
  • SOT-23 (2.92 x 2.84 x 1 mm) and WSON
    (3 x 3 x 0.8 mm) Packaging
  • Fully Enabled for WEBENCH Power Designer

Performance Benefits

  • Extremely easy to use
  • Tiny overall solution reduces system cost

WEBENCH is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR10515

  Min   Max Range
Vin  V 3.0 to 5.5V
Vout  V 0.6 to 4.5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR10515 Order now 3     5.5     0.6     4.5     1.5     1     1600     3000     3.3     Enable     Current Mode     94     -40 to 125     Catalog     SOT-23 | 5
WSON | 6    
Converter     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
LMR10510 Order now 3     5.5     0.6     4.5     1     1     1600     3000     3.3     Enable     Current Mode     94     -40 to 125     Catalog     SOT-23 | 5
WSON | 6    
Converter     5SOT-23: 8 mm2: 2.8 x 2.9 (SOT-23 | 5)
See datasheet (WSON)    
LMR10520 Order now 3     5.5     0.6     4.5     2     1     1600     3000     3.3     Enable     Current Mode     94     -40 to 125     Catalog     WSON | 6     Converter     See datasheet (WSON)    
LMR10530 Order now 3     5.5     0.6     4.5     3     1     1600     3750     3.2     Enable     Current Mode     90     -40 to 125     Catalog     WSON | 10     Converter     See datasheet (WSON)