LMR10515 (ACTIVE) 5.5Vin, 1.5A Step-Down Voltage Regulator in SOT-23 and LLP

 

Models (7)

Title Category Type Size (KB) Date Views
LMR10515Y Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 27 Mar 2015 0 views
LMR10515X Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 27 Mar 2015 0 views
LMR10515X TINA-TI Transient Spice Model TINA-TI Spice Model ZIP 11 KB 27 Jan 2014 0 views
LMR10515X TINA-TI Reference Design TINA-TI Reference Design TSC 495 KB 27 Jan 2014 0 views
LMR10515X TINA-TI Transient Reference Design TINA-TI Reference Design TSC 469 KB 27 Jan 2014 0 views
LMR10515Y PSpice Transient Model PSpice Model ZIP 192 KB 25 Jan 2013 0 views
LMR10515X PSpice Transient Model PSpice Model ZIP 189 KB 24 Jan 2013 0 views
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR10515

  Min   Max Range
Vin  V 3.0 to 5.5V
Vout  V 0.6 to 4.5V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C