LMR10520 (ACTIVE)

5.5Vin, 2A Step-Down Voltage Regulator in SOT-23 and LLP

 

Models (4)

Title Category Type Size (KB) Date Views
LMR10520X Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 27 Mar 2015 0 views
LMR10520Y Unencrypted PSpice Transient Model PSpice Model ZIP 2 KB 27 Mar 2015 0 views
LMR10520Y PSpice Transient Model PSpice Model ZIP 194 KB 29 Jan 2013 0 views
LMR10520X PSpice Transient Model PSpice Model ZIP 193 KB 24 Jan 2013 0 views

Design kits & evaluation modules (1)

Name Part# Type
LMR10520 Small Footprint LLP Buck Regulator 3 MHz 2A Demo Board LMR10520YSDDEMO Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR10520

  Min   Max Range
Vin  V 3.0 to 5.5V
Vout  V 0.6 to 4.5V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C