LMR12020 3V to 20V, 2.0A Step-Down DC/DC Switching Regulator in LLP-10 | TI.com

LMR12020 (ACTIVE) 3V to 20V, 2.0A Step-Down DC/DC Switching Regulator in LLP-10

 

Description

The LMR120xx regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 10-pin WSON package. It contains all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components the LMR12015/20 is easy to use. The ability to drive 1.5-A or 2-A loads, with an internal 150-mΩ NMOS switch results in the best power density available. The control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included featuring an ultra-low shutdown current of 70 nA. The LMR12015/20 utilizes peak current mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.

Features

  • Input Voltage Range of 3 V to 20 V
  • Output Voltage Range of 1 V to 18 V
  • LMR12015 and LMR12020 Deliver 1.5-A and 2-A Maximum Output Current, Respectively
  • 2-MHz Switching Frequency
  • Frequency Synchronization from 1 MHz to 2.35 MHz
  • 70-nA Shutdown Current
  • 1% Voltage-Reference Accuracy
  • Peak-Current-Mode PWM Operation
  • Thermal Shutdown
  • Internally Compensated
  • Internal Soft Start
  • Tight Accuracy for Powering Digital ICs
  • Extremely Easy to Use
  • Tiny Overall Solution Reduces System Cost
  • Space-Saving WSON (3 × 3 × 0.8 mm) Packaging
  • Create a custom design using the LMR12015 WEBENCH® Power Designer or LMR12020 WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR12020

  Min   Max Range
Vin  V 3.0 to 20.0V
Vout  V 1 to 18V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR12020 Order now 3     20     1     18     2     1     1000     2300     2.4     Enable
Frequency Synchronization    
Current Mode     90     -40 to 125     Catalog     WSON | 10     Converter     10WSON: 9 mm2: 3 x 3 (WSON | 10)    
LMR12010 Order now 3     20     0.8     17     1     1     1600     3000     1.5     Enable     Current Mode     92     -40 to 125     Catalog     SOT-23-THIN | 6     Converter     6SOT-23-THIN: 5 mm2: 1.6 x 2.9 (SOT-23-THIN | 6)    
LMR12015 Order now 3     20     1     18     1.5     1     1000     2300     2.4     Enable
Frequency Synchronization    
Current Mode     90     -40 to 125     Catalog     WSON | 10     Converter     10WSON: 9 mm2: 3 x 3 (WSON | 10)