LMR16006Y-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Qualified SIMPLE SWITCHER® 40V (65V transient), 0.6A Buck Regulator with 28μA IQ

 

Design kits & evaluation modules (1)

Name Part# Type
LMR16006YEVM 6V to 60V input, 5.0V output at 600mA Step-Down Converter LMR16006YEVM Evaluation Modules & Boards

Reference designs

Public Announcement Audio Reference Design utilizing best in class Boost Controller

PMP10710 is a 200W design for public announcement audio system which can be used in 100W +100W Stereo or 200W Woofer Applications. The design is broadly divided into four main stages:

  1. Single-Phase Synchronous Boost Converter using the LM5122 controller IC.  The design accepts an input voltage of (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR16006Y-Q1

  Min   Max Range
Vin  V 4.0 to 60.0V
Vout  V 0.765 to 57.6V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 150°C