LMR16010 SIMPLE SWITCHER 60V, 1A Step-Down Converter with 40uA Iq | TI.com

LMR16010
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER 60V, 1A Step-Down Converter with 40uA Iq

 

Description

The LMR16010 is a 60 V, 1 A SIMPLE SWITCHER step down regulator with an integrated high-side MOSFET. With a wide input range from 4.3 V to 60 V, it’s suitable for various applications from industrial to automotive for power conditioning from unregulated sources. The regulator’s quiescent current is 40 µA in Sleep-mode, which is suitable for battery powered systems. An ultra-low 1 µA current in shutdown mode can further prolong battery life. A wide adjustable switching frequency range allows either efficiency or external component size to be optimized. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components of the device. A precision enable input allows simplification of regulator control and system power sequencing. The device also has built-in protection features such as cycle-by-cycle current limit, thermal sensing and shutdown due to excessive power dissipation, and output overvoltage protection.

The LMR16010 is available in an 8-pin HSOIC package with exposed pad for low thermal resistance.

Features

  • 4.3 V to 60 V Input Range
  • 1 A Continuous Output Current
  • Ultra-low 40 µA Operating Quiescent Current
  • 155 mΩ High-Side MOSFET
  • Current Mode Control
  • Adjustable Switching Frequency from 200 kHz
    to 2.5 MHz
  • Frequency Synchronization to External Clock
  • Internal Compensation for Ease of Use
  • High Duty Cycle Operation Supported
  • Precision Enable Input
  • Power-Good Flag
  • 1 µA Shutdown Current
  • Thermal, Overvoltage and Short Protection
  • 8-Pin HSOIC with PowerPAD Package

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR16010

  Min   Max Range
Vin  V 4.5 to 60.0V
Vout  V 1 to 50V
Iout  A ≤ 1.01A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR16010 Order now 4.3     60     1     50     1     1     200     2500     0.04     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Tracking
UVLO Adjustable    
Current Mode     98     -40 to 125     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)