LMR23610-Q1 Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter | TI.com

LMR23610-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Qualified SIMPLE SWITCHER, 4V to 36V, 1A Synchronous Step-Down Converter

 

Description

The LMR23610-Q1 SIMPLE SWITCHER® is an easy to use 36 V, 1 A synchronous step down regulator. With a wide input range from 4 V to 36 V, it is suitable for various applications from industrial to automotive for power conditioning from unregulated sources. Peak current mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitable for battery powered systems. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. An extended family is available in 1.5 A (LMR23615-Q1), 2.5 A (LMR23625-Q1) and 3 A (LMR23630-Q1) load current options in pin-to-pin compatible packages which allows simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup mode short circuit protection and thermal shutdown due to excessive power dissipation.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    - Device Temperature Grade 1: -40 °C to 125 °C Ambient Operating Temperature Range
    - Device HBM ESD Classification Level H1C
    - Device CDM ESD Classification Level C4A
  • 4 V to 36 V Input Range
  • 1 A Continuous Output Current
  • Integrated Synchronous Rectification
  • Current Mode Control
  • Minimum Switch-On Time: 60 ns
  • Internal Compensation for Ease of Use
  • 400 kHz Switching Frequency With PFM Mode
  • Frequency Synchronization to External Clock
  • 75 µA Quiescent Current at No Load
  • Soft-Start into a Pre-Biased Load
  • High Duty Cycle Operation Supported
  • Output Short-Circuit Protection with Hiccup Mode
  • 8-Pin HSOIC with PowerPAD™ Package Options
  • Create a Custom Design Using the LMR23610-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR23610-Q1

  Min   Max Range
Vin  V 4.0 to 36.0V
Vout  V 1 to 28V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Package Group Rating Type Package size: mm2:W x L (PKG)
LMR23610-Q1 Order now 4     36     1     34     1     1     200     2200     0.075     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Synchronous Rectification
Soft Start Fixed    
Current Mode     99     -40 to 125     SO PowerPAD | 8     Automotive     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LM43603-Q1 Order now 3.5     36     1     28     3     1     200     2200     0.027     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Tracking
Soft Start Adjustable    
Current Mode     99     -40 to 125     HTSSOP | 16     Automotive     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)