LMR23610
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER, 36V 1A Synchronous Step-Down Converter

 

Models (3)

Design kits & evaluation modules (1)

Name Part# Type
LMR23610 Wide Vin Synchronous Step-Down Converter Evaluation Module LMR23610AEVM Evaluation Modules & Boards

Reference designs

Low Power, Low Noise 24b Analog Front-End Reference Design for DAQ and Wireless Sensor IoT Systems

The need for lower power, lower noise analog front-ends (AFE) is becoming increasingly important in many applications today, such as data acquisition systems (DAQs), field instrumentation, Internet-of-Things (IoT), and automatic test equipment. In many cases, this need is highlighted by the advent (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR23610

  Min   Max Range
Vin  V 4.5 to 36.0V
Vout  V 1 to 28V
Iout  A ≤ 1A
Ambient Temp  °C -40 to 125°C