LMR23615-Q1 SIMPLE SWITCHER® 36-V, 1.5-A Synchronous Step-Down Converter | TI.com

LMR23615-Q1 (ACTIVE)

SIMPLE SWITCHER® 36-V, 1.5-A Synchronous Step-Down Converter

 

Description

The LMR23615-Q1 SIMPLE SWITCHER® is an easy-to-use 36 V, 1.5 A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various applications from industrial to automotive for power conditioning from unregulated sources. Peak-current-mode control is employed to achieve simple control loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitable for battery-powered systems. An ultra-low 2-µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components.

An extended family is available in 2.5-A (LMR23625-Q1) and 3-A (LMR23630-Q1) load-current options in pin-to-pin compatible packages allowing simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection, and thermal shutdown due to excessive power dissipation.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4A
  • 4-V to 36-V Input Range
  • 1.5-A Continuous Output Current
  • Integrated Synchronous Rectification
  • 60-ns Minimum Switch-On Time
  • Internal Compensation for Ease of Use
  • Adjustable Switching Frequency
  • PFM Mode at Light Load
  • Frequency Synchronization to External Clock
  • Soft Start into a Prebiased Load
  • High Duty-Cycle Operation Supported
  • Output Short-Circuit Protection With Hiccup Mode
  • 12-Pin WSON Wettable Flanks Package with PowerPAD™
  • Create a Custom Design Using the LMR23615-Q1 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR23615-Q1

  Min   Max Range
Vin  V 4.0 to 36.0V
Vout  V 1 to 28V
Iout  A ≤ 1.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR23615-Q1 Order now 4     36     1     28     1.5     1     200     2200     0.075     Enable
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable
Wettable Flanks Package    
Current Mode     97     -40 to 125     Automotive     SON | 12     Converter     See datasheet (SON)