LMR23625

ACTIVE

SIMPLE SWITCHER®, 36V 2.5A Synchronous Step-Down Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMQ66430 ACTIVE 36-V, 3-A low-EMI synchronous step-down converter with 1.5-µA IQ Integrated input bypass capacitor and boot cap for lower EMI and smaller footprint, dual-random spread spectrum and lower IQ.
TLVM13630 ACTIVE High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module Smaller design with an integrated-inductor power module.

Product details

Iout (max) (A) 2.5 Vin (min) (V) 4.5 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 30 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000075
Iout (max) (A) 2.5 Vin (min) (V) 4.5 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, UVLO adjustable, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 30 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000075
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 WSON (DRR) 12 9 mm² 3 x 3
  • 4-V to 36-V input range
  • 2.5-A continuous output current
  • Integrated synchronous rectification
  • Current mode control
  • Minimum switch ON time: 60 ns
  • 2.1-MHz switching frequency with PFM and forced-PWM-mode options (HSOIC)
  • 2.1-MHz switching frequency with forced-PWM mode only (WSON)
  • Frequency synchronization to external clock
  • Internal compensation for ease of use
  • 75-µA quiescent current at no load
  • Soft start into a prebiased load
  • High duty-cycle operation supported
  • Precision enable input
  • Output short-circuit protection with hiccup mode
  • Thermal protection
  • 8-Pin HSOIC with PowerPAD™ package
  • 12-Pin WSON wettable flanks package with PowerPAD™
  • Use the LMZM33603 module for faster time to market
  • Create a custom design using the LMR23625 with the WEBENCH Power Designer
  • 4-V to 36-V input range
  • 2.5-A continuous output current
  • Integrated synchronous rectification
  • Current mode control
  • Minimum switch ON time: 60 ns
  • 2.1-MHz switching frequency with PFM and forced-PWM-mode options (HSOIC)
  • 2.1-MHz switching frequency with forced-PWM mode only (WSON)
  • Frequency synchronization to external clock
  • Internal compensation for ease of use
  • 75-µA quiescent current at no load
  • Soft start into a prebiased load
  • High duty-cycle operation supported
  • Precision enable input
  • Output short-circuit protection with hiccup mode
  • Thermal protection
  • 8-Pin HSOIC with PowerPAD™ package
  • 12-Pin WSON wettable flanks package with PowerPAD™
  • Use the LMZM33603 module for faster time to market
  • Create a custom design using the LMR23625 with the WEBENCH Power Designer

The LMR23625 SIMPLE SWITCHER is an easy-to-use 36-V, 2.5-A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various industrial application for power conditioning from unregulated sources. Peak current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitable for battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. The device has an option for fixed-frequency FPWM mode to achieve small output-voltage ripple at light load. An extended family for HSOIC is available in 1-A (LMR23610) and 3-A (LMR23630) load current options in pin-to-pin compatible packages which allows simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection and thermal shutdown due to excessive power dissipation.

space

The LMR23625 SIMPLE SWITCHER is an easy-to-use 36-V, 2.5-A synchronous step-down regulator. With a wide input range from 4 V to 36 V, the device is suitable for various industrial application for power conditioning from unregulated sources. Peak current-mode control is employed to achieve simple control-loop compensation and cycle-by-cycle current limiting. A quiescent current of 75 µA makes it suitable for battery-powered systems. An ultra-low 2 µA shutdown current can further prolong battery life. Internal loop compensation means that the user is free from the tedious task of loop compensation design. This also minimizes the external components. The device has an option for fixed-frequency FPWM mode to achieve small output-voltage ripple at light load. An extended family for HSOIC is available in 1-A (LMR23610) and 3-A (LMR23630) load current options in pin-to-pin compatible packages which allows simple, optimum PCB layout. A precision enable input allows simplification of regulator control and system power sequencing. Protection features include cycle-by-cycle current limit, hiccup-mode short-circuit protection and thermal shutdown due to excessive power dissipation.

space

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM63625-Q1 ACTIVE 3.5-V to 36-V, 2.5-A step-down voltage converter with spread spectrum Lower EMI with spread spectrum and low IQ.
LMR33630 ACTIVE SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI Next-generation 3.8-V to 36-V, 3-A synchronous buck converter with ultra-low EMI.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMR23625 SIMPLE SWITCHER 36-V, 2.5-A Synchronous Step-Down Converter datasheet (Rev. E) PDF | HTML 01 Jul 2020
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
EVM User's guide LMR23625CFPDRREVM User’s Guide 25 May 2017
EVM User's guide LMR23625C EVM User's Guide (Rev. A) 06 Jul 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR23625CEVM — LMR23625C Wide Vin Synchronous Step-Down Converter Evaluation Module

The LMR23625CEVM is a fully assembled and tested circuit for evaluating the LMR23625CDDAR Step-Down Converter. The LMR23625CEVM operates from 4.5V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 2.5A. The board has jumper connectors to select output options, enable or disable the (...)
User guide: PDF
Not available on TI.com
Evaluation board

LMR23625CFPEVM — LMR23625CFPDDR Wide Vin Synchronous Step-down Converter Evaluation Module

The LMR23625CFPEVM is a fully assembled and tested circuit for evaluating the LMR23625CFPDRR step-down converter. The LMR23625CFPEVM operates from 4V to 36V input (12V nominal) and provides a 5.0V/3.3V output at 2.5A. The board has jumper connectors to select output options, enable or disable (...)
User guide: PDF
Not available on TI.com
Simulation model

LMR23625C Non-Inverting and Inverting PSpice Transient Model

SNVMAU2.ZIP (888 KB) - PSpice Model
Simulation model

LMR23625CF Non-Inverting and Inverting PSpice Transient Model

SNVMAU9.ZIP (190 KB) - PSpice Model
Simulation model

LMR23625CFP Non-Inverting and Inverting PSpice Transient Model

SNVMBE2.ZIP (217 KB) - PSpice Model
Reference designs

PMP40040 — USB Car Charger with 2MHz Buck Converter, Cable Compensation and Battery Protection Reference Design

The PMP40040 reference design is a single channel USB charger for automotive applications. It includes a high switching frequency buck converter which can minimize the size of power components and reduce the system's cost. It includes built-in short-to-battery protection, IEC ESD protection (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP11757 — Automotive Gateway Power Solution Reference Design

The PMP11757 reference design is a complete power solution for an automotive gateway and provides four different output voltages (3.3V @ 1.6A, 5.0V @ 250mA, 2.5V @ 140mA, 1.0V @ 110mA).
Test report: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options
WSON (DRR) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos