Datasheet
- LMR24210 42Vin, 1.0A Step-Dwn V Regs in micro SMD (Rev. F)
(PDF , 1519 KB) 04 Apr 2013 - View All Technical Documents
Device Uses
- Point-of-Load Conversions from 5V, 12V and 24V Rails
- Space Constrained Applications
- Industrial Distributed Power Applications
- Power Meters
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMR24210TL/NOPB | ACTIVE | -20 to 125 | 1.50 | 1ku | DSBGA (YPA) | 28 | View | 250 | SMALL T&R | >5K | 1k quantity lead time: In stock | Not Available | | LMR24210TLX/NOPB | ACTIVE | -20 to 125 | 1.50 | 1ku | DSBGA (YPA) | 28 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| LMR24220 | SIMPLE SWITCHER® 42Vin, 2.0A Step-Down Voltage Regulator in micro SMD | CONVERTER (INTEGRATED SWITCH) - STEP-DOWN (BUCK) CONVERTER | 2A Version |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1519 | 04 Apr 2013 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 468 | 26 Apr 2013 | 629 | |||
| 301 | 24 Apr 2013 | 560 |
Selection & Solution Guides (3)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 9158 | 11 Mar 2013 | 32,132 | ||
| 435 | 13 Feb 2012 | 860 | ||
| 292 | 02 Dec 2011 | 1,567 |
Tools & Software
Circuit Design & Simulation
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| LMR24210 PSpice Transient Model | PSpice Model | ZIP | 220 KB | 01 Feb 2013 | 79 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMR24210 Small Footprint 42V Buck Regulator 1A Evaluation Board | LMR24210EVAL | Evaluation Modules & Boards |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| Power Stage Designer of Most Commonly Used Switchmode Power Supplies | POWERSTAGE-DESIGNER | Circuit Design & Simulation |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 