LMR33620-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.8-V to 36-V, 2-A synchronous step-down voltage converter

 

Design kits & evaluation modules (4)

Name Part# Type
LMR33630 Synchronous Step Down Converter Evaluation Module LMR33630CRNXEVM Evaluation Modules & Boards
LMR33630 Synchronous Step Down Converter Evaluation Module LMR33630ARNXEVM Evaluation Modules & Boards
LMR33630 Synchronous Step-Down Converter Evaluation Module LMR33630ADDAEVM Evaluation Modules & Boards
LMR33630 Synchronous Step-Down Converter Evaluation Module LMR33630CDDAEVM Evaluation Modules & Boards

Reference designs

Automotive ADAS camera power supply reference design optimized for solution size and low noise

This wide-input power-supply reference design is specifically designed for space-constrained automotive ADAS camera applications. This size-optimized design uses front-end protection paired with a wide input voltage DC/DC converter to enable off-battery operation. The front-end filter and component (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Mode Transitions Calculator LMR336x0 LMR360xx  (ZIP 442 KB )    22 Jan 2019  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR33620-Q1 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR33620-Q1

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C