LMR33620 (ACTIVE)

SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI

 

Models (10)

Title Category Type Size (KB) Date Views
LMR33620CQ5-Q1 Unencrypted Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 7 KB 21 Jun 2018 0 views
LMR33620CQ5-Q1 Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 144 KB 21 Jun 2018 0 views
LMR33620CQ3-Q1 Unencrypted Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 7 KB 21 Jun 2018 0 views
LMR33620CQ3-Q1 Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 147 KB 13 Jun 2018 0 views
LMR33620A Unencrypted Non-Inverting and Iinverting PSpice Transient Model PSpice Model ZIP 7 KB 27 Feb 2018 0 views
LMR33620A Non-Inverting and Inverting PSpice Transient Model PSpice Model ZIP 107 KB 27 Feb 2018 0 views
LMR33620B Non-Inverting and inverting Unencrypted PSpice Transient Model PSpice Model ZIP 7 KB 21 Feb 2018 0 views
LMR33620B Non-Inverting and inverting PSpice Transient Model PSpice Model ZIP 122 KB 21 Feb 2018 0 views
LMR33620C Non-Inverting and inverting PSpice Transient Model PSpice Model ZIP 129 KB 01 Feb 2018 0 views
LMR33620C Non-Inverting and inverting Unencrypted PSpice Transient Model PSpice Model ZIP 7 KB 01 Feb 2018 0 views

Software (1)

Mode Transitions Calculator LMR336x0 LMR360xx  (ZIP 442 KB )    22 Jan 2019  

WEBENCH® Designer LMR33620

  Min   Max Range
Vin  V 3.8 to 36V
Product Option
Vout  V 1 to 24V
Iout  A ≤ 2A
Ambient Temp  °C -40 to 125°C