LMR33630-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.8-V to 36-V, 3-A synchronous step-down voltage converter

 

Design kits & evaluation modules (4)

Name Part# Type
LMR33630 Synchronous Step Down Converter Evaluation Module LMR33630CRNXEVM Evaluation Modules & Boards
LMR33630 Synchronous Step Down Converter Evaluation Module LMR33630ARNXEVM Evaluation Modules & Boards
LMR33630 Synchronous Step-Down Converter Evaluation Module LMR33630ADDAEVM Evaluation Modules & Boards
LMR33630 Synchronous Step-Down Converter Evaluation Module LMR33630CDDAEVM Evaluation Modules & Boards

Reference designs

Back-up battery power reference design for automotive emergency calling applications

This back-up power reference design is for automotive E-Call application. It uses one cell LiFePO4 as the backup battery. The minimum backup battery voltage can be down to 2 V with boost converter TPS61088-Q1; the maximum output power can be 8 V/1.7A. This reference design is low-cost, high (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Mode Transitions Calculator LMR336x0 LMR360xx  (ZIP 442 KB )    22 Jan 2019