LMR33630
SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI
LMR33630
- Functional Safety-Capable
- Configured for rugged industrial applications
- Input voltage range: 3.8 V to 36 V
- Output voltage range: 1 V to 24 V
- Output current: 3 A
- 75-mΩ/50-mΩ RDS-ON power MOSFETs
- Peak-current-mode control
- Short minimum on-time of 68 ns
- Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
- Junction temperature range –40°C to +125°C
- Low EMI and low switching noise
- Integrated compensation network
- Low EMI and switching noise
- HotRod™ package
- Parallel input current paths
- High power conversion at all loads
- Peak efficiency > 95%
- Low operating quiescent current of 25 µA
- Flexible system interface
- Power-good flag and precision enable
- Use TPSM53603 module for faster time to market
- Create a custom design using the LMR33630 with the WEBENCH Power Designer
The LMR33630 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33630 drives up to 3 A of load current from an input of up to 36 V. The LMR33630 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMR33630ADDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module
LMR33630ARNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module
LMR33630CDDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module
LMR33630CRNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module
LMR33630A Non-Inverting and inverting PSpice Transient Model (Rev. A)
LMR33630A Non-Inverting and inverting Unencrypted PSpice Transient Model (Rev. A)
LMR33630B Inverting and Non-Inverting PSpice Transient Model
LMR33630B Unencrypted PSpice Inverting and Non-Inverting Transient Model
LMR33630C Unencrypted PSpice Inverting and Non-Inverting Transient Model (Rev. A)
SNVR484 — LMR336x0 Component Calculator
Supported products & hardware
Products
Buck converters (integrated switch)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-010072 — Air blower and valve control reference design for respiratory applications
TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules
TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives
Package | Pins | Download |
---|---|---|
HSOIC (DDA) | 8 | View options |
VQFN-HR (RNX) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.