LMR33630

ACTIVE

SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI

Product details

Iout (max) (A) 3 Vin (min) (V) 3.8 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000024
Iout (max) (A) 3 Vin (min) (V) 3.8 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Rating Catalog Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.000024
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VQFN-HR (RNX) 12 6 mm² 3 x 2
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 3 A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
    • Junction temperature range –40°C to +125°C
    • Low EMI and low switching noise
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Use TPSM53603 module for faster time to market
  • Create a custom design using the LMR33630 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 3 A
    • 75-mΩ/50-mΩ RDS-ON power MOSFETs
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
    • Junction temperature range –40°C to +125°C
    • Low EMI and low switching noise
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Use TPSM53603 module for faster time to market
  • Create a custom design using the LMR33630 with the WEBENCH Power Designer

The LMR33630 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33630 drives up to 3 A of load current from an input of up to 36 V. The LMR33630 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.

The LMR33630 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33630 drives up to 3 A of load current from an input of up to 36 V. The LMR33630 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33630 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33630 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51430 ACTIVE SIMPLE SWITCHER® 4.5-V to 36-V, 3-A synchronous buck converter with 40-µA IQ SOT23-6 package, smaller size for personal electronics and industrial applications
TLVM13630 ACTIVE High-density, 3-V to 36-V input, 1-V to 6-V output, 3-A step-down power module Save board space, simplify design, and speed up time to market with an integrated-inductor power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet LMR33630SIMPLE SWITCHER® 3.8-V to 36-V, 3-A Synchronous Step-down Voltage Converter datasheet (Rev. F) PDF | HTML 24 Nov 2020
Application note Working with Inverting Buck-Boost Converters (Rev. B) PDF | HTML 18 Oct 2022
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Application note Designing a Motorized Resistive Load PDF | HTML 21 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Functional safety information LMR336x0 Functional Safety, FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 06 Nov 2020
Technical article 3 tips when designing a power stage for servo and AC drives PDF | HTML 20 Nov 2019
Application note Achieving CISPR-22 EMI Standards With HotRod™ Buck Designs (Rev. A) 17 Sep 2019
Technical article Design a pre-tracking regulator, part 2: for a negative LDO PDF | HTML 26 Apr 2019
Application note Understanding Mode Transitions for LMR33620/30 and LMR36006/15 04 Apr 2019
Technical article Designing a pre-tracking regulator, part 1: for a positive-output LDO PDF | HTML 18 Feb 2019
Technical article How a DC/DC converter package and pinout design can enhance automotive EMI perform PDF | HTML 04 Sep 2018
Technical article A review of EMI standards, part 2 – radiated emissions PDF | HTML 05 Jul 2018
EVM User's guide LMR33630EVM User's Guide (Rev. A) 01 Mar 2018
EVM User's guide LMR33630xRNXEVM User's Guide 22 Feb 2018
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR33630ADDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module

The LMR33630ADDAEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630 synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Evaluation board

LMR33630ARNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630A 400kHz synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Evaluation board

LMR33630CDDAEVM — LMR33630 Synchronous Step-Down Converter Evaluation Module

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630 synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Evaluation board

LMR33630CRNXEVM — LMR33630 Synchronous Step Down Converter Evaluation Module

The LMR33630 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33630C 2.1MHz synchronous step-down converter.  The LMR33630 provides exceptional efficiency and accuracy in a very small solution size.
User guide: PDF
Not available on TI.com
Simulation model

LMR33630A Non-Inverting and inverting PSpice Transient Model (Rev. A)

SNVMBF6A.ZIP (159 KB) - PSpice Model
Simulation model

LMR33630B Inverting and Non-Inverting PSpice Transient Model

SNVMBH2.ZIP (127 KB) - PSpice Model
Calculation tool

SNVC234 Mode Transitions Calculator LMR336x0 LMR360xx

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR36006 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter LMR36006-Q1 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Calculation tool

SNVR484 LMR336x0 Component Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR33640 SIMPLE SWITCHER® 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Reference designs

TIDA-010072 — Air blower and valve control reference design for respiratory applications

This reference design provides a compact system design capable of supporting motor acceleration and deceleration up to ±200 kRPM/s, which is a key requirement in many respirator applications. The design supports a number of offboard C2000 controllers including (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010009 — Compact, efficient, 24-V input auxiliary power supply reference design for servo drives

This reference design showcases a method to generate power supplies required in a servo or AC drive including the analog and digtal I/O interfaces, encoder supply, isolated transceivers and digital processing block. This design also implements protection against input reverse polarity, output (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options
VQFN-HR (RNX) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos