LMR33640

ACTIVE

SIMPLE SWITCHER® 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package

Product details

Iout (max) (A) 4 Vin (min) (V) 3.8 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1000 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 24 Rating Catalog Operating temperature range (°C) -40 to 125
Iout (max) (A) 4 Vin (min) (V) 3.8 Vin (max) (V) 36 Topology Buck Type Converter Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 1000 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 24 Rating Catalog Operating temperature range (°C) -40 to 125
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Peak-current mode control
    • Junction temperature range: –40°C to +125°C
    • Ease-of-use SOIC package
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • 400-kHz and 1-MHz frequency
    • Integrated compensation helps reduce solution size, cost, and design complexity
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 24 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33640 with the WEBENCH Power Designer
  • Use TPSM53604 module for faster time to market
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Peak-current mode control
    • Junction temperature range: –40°C to +125°C
    • Ease-of-use SOIC package
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • 400-kHz and 1-MHz frequency
    • Integrated compensation helps reduce solution size, cost, and design complexity
  • High-efficiency solution
    • Peak efficiency > 95%
    • Low shutdown quiescent current of 5 µA
    • Low operating quiescent current of 24 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Create a custom design using the LMR33640 with the WEBENCH Power Designer
  • Use TPSM53604 module for faster time to market

The LMR33640 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33640 drives up to 4 A of load current from an input of up to 36 V. The LMR33640 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33640 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33640 is pin-to-pin compatible with the LMR33610, LMR33620, LMR33630 (36 V, 1 A/2, A/3 A), LMR36510 (65 V, 1 A), and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33640 is available in an 8-pin HSOIC package.

The LMR33640 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33640 drives up to 4 A of load current from an input of up to 36 V. The LMR33640 provides high light-load efficiency and output accuracy. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33640 automatically folds back frequency at light load to improve efficiency. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR33640 is pin-to-pin compatible with the LMR33610, LMR33620, LMR33630 (36 V, 1 A/2, A/3 A), LMR36510 (65 V, 1 A), and LMR36520 (65 V, 2 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications. The LMR33640 is available in an 8-pin HSOIC package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63604 ACTIVE 36-V input, 16-V output, 4-A synchronous step-down DC-DC power module Save board space, simplify design, and speed up time to market with an integrated-inductor power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LMR33640 SIMPLE SWITCHER 3.8-V to 36-V, 4-A Synchronous Step-down Converter datasheet (Rev. C) PDF | HTML 24 Nov 2020
Application note Working with Inverting Buck-Boost Converters (Rev. B) PDF | HTML 18 Oct 2022
Functional safety information LMR336x0 Functional Safety, FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 06 Nov 2020
Technical article 3 tips when designing a power stage for servo and AC drives PDF | HTML 20 Nov 2019
EVM User's guide LMR33640EVM User's Guide 01 Nov 2019
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR33640EVM — 3.8-V to 36-V, 4-A step-down converter evaluation module

The LMR33640 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR33640ADDA synchronous step-down converer.
User guide: PDF
Not available on TI.com
Simulation model

LMR33640A PSpice Unencrypted Transient Model

SNVMBV0.ZIP (175 KB) - PSpice Model
Simulation model

LMR33640D PSpice Unencrypted Transient Model

SNVMBV1.ZIP (172 KB) - PSpice Model
Calculation tool

SNVR484 LMR336x0 Component Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR33640 SIMPLE SWITCHER® 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos