LMR36006-Q1 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter | TI.com

LMR36006-Q1 (ACTIVE)

4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

 

Description

The LMR36006-Q1 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 0.6 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V.

The LMR36006-Q1 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Advanced high speed circuitry allows the LMR36006-Q1 to regulate from an input of 20 V to an output of 5 V at a fixed frequency of 2.1 MHz. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

The LMR36006-Q1 is in a HotRod™ package which enables low EMI, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36006-Q1 are designed to simplify implementation for a wide range of end equipment.

Features

  • AEC-Q100-qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
  • Designed for automotive applications
    • Junction temperature range –40°C to +150°C
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
    • Spread-spectrum frequency modulation
    • HotRod™ package enables low emi and minimized switch node ringing
    • 0.2-V dropout with 0.6-A load (typical)
    • ±1.5% reference voltage tolerance
    • 3.3-V fixed-output voltage option available
  • Suited for scalable power supplies
    • Pin compatible With:
    • 400-kHz, 2.1-MHz Frequency options
      • Integration reduces solution size and cost
        • Small, 2-mm × 3-mm VQFN package with wettable flanks
          • Few external components
        • Low power dissipation across load spectrum
          • 94% efficiency at 400 kHz (12VIN, 5VOUT, 0.6A)
          • Increased light load efficiency in PFM
          • Low operating quiescent current of 26 µA
        • Create a custom design using the LMR36006-Q1 with the WEBENCH® Power Designer

        All trademarks are the property of their respective owners.

    WEBENCH® Designer LMR36006-Q1

      Min   Max Range
    Vin  V 4.2 to 60V
    Product Option
    Vout  V 1 to 28V
    Iout  A ≤ .6A
    Ambient Temp  °C -40 to 150°C

    Parametrics

    Compare all products in Buck converters (integrated switch) Email Download to Excel
    Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
    LMR36006-Q1 Order now 4.2     60     1     57     0.6     1     400     2100     0.023     Enable
    Forced PWM
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Spread Spectrum
    Synchronous Rectification
    Wettable Flanks Package    
    Current Mode     98     -40 to 150     Automotive     VQFN-HR | 12     Converter     12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
    LM46001-Q1 Order now 3.5     60     1     28     1     1     200     2200     0.024     Enable
    Frequency Synchronization
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Tracking    
    Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
    LM46002-Q1 Order now 3.5     60     1     28     2     1     200     2200     0.027     Enable
    Frequency Synchronization
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Tracking    
    Current Mode     99     -40 to 125     Automotive     HTSSOP | 16     Converter     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)    
    LM5160-Q1 Order now 4.5     65     2     60     1.5     1     50     1000     2.3     Enable
    Forced PWM
    Light Load Efficiency
    Pre-Bias Start-Up
    Synchronous Rectification
    UVLO Adjustable    
    Constant on-time (COT)     92     -40 to 125     Automotive     HTSSOP | 14     Converter     14HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 14)    
    LMR36015-Q1 Samples not available 4.2     60     1     58     1.5     1     400     2100     0.023     Enable
    Forced PWM
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Spread Spectrum
    Synchronous Rectification
    Wettable Flanks Package    
    Current Mode     98     -40 to 150     Automotive