LMR36006 4.2-V to 60-V, 0.6-A Synchronous Step-Down Converter in HotRod™ Package | TI.com

LMR36006 (PREVIEW)

4.2-V to 60-V, 0.6-A Synchronous Step-Down Converter in HotRod™ Package

4.2-V to 60-V, 0.6-A Synchronous Step-Down Converter in HotRod™ Package - LMR36006
 

Sample Availability

Preproduction samples rated 0.6 A are available. Order Now

Preproduction samples rated to 1.5 A are available. Order Now

Description

The LMR36006 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 0.6 A of output current can be delivered over a wide input voltage range of 60 V, with transient tolerance up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36006 employs peak-current-mode control to provide optimal efficiency and output voltage accuracy. Precision enable provides flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, and negates the requirement for an external supervisor.

The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36006 is designed to simplify implementation for a wide range of end equipment, including space critical applications of ultra-small field transmitters and vision sensors.

Features

  • Designed for Reliable and Rugged Applications
    • Input Transient Protection up to 66 V
    • Junction Temperature Range –40°C to +150°C
    • Protection Features Like Thermal Shutdown, Input Undervoltage Lockout, Cycle-by-Cycle Current Limit, Hiccup Short-Circuit Protection
  • Suited for Scalable Industrial Power Supplies
    • Pin Compatible With LMR36015 (60 V, 1.5 A) and LMR33620/30 (36 V, 2 A / 3 A)
    • 1-MHz, 2.1-MHz Frequency Options Available
  • Integration Reduces Solution Size and Cost
    • Small, 3-mm × 2-mm HotRod™ Package
    • Few External Components with Integrated Rectification and Internal Compensation
  • Low Power Dissipation Across Load Spectrum
    • 92% Efficiency at 1 MHz (12 VIN, 5 VOUT, 0.6 A)
    • Increased Light Load Efficiency with Automatic Transition into PFM
    • Low Shutdown Quiescent Current of 3 µA
    • Low Operating Quiescent Current of 23 µA
  • AEC-Q100 version available in 400 kHz and 2.1 MHz — contact TI for details
  • Create a Custom Design Using the LMR36006 with the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Buck Converter (Integrated Switch)

 
Vin (Min) (V)
Vin (Max) (V)
Vout (Min) (V)
Vout (Max) (V)
Iout (Max) (A)
Regulated Outputs (#)
Switching Frequency (Min) (kHz)
Switching Frequency (Max) (kHz)
Iq (Typ) (mA)
Features
Control Mode
Duty Cycle (Max) (%)
Operating Temperature Range (C)
Rating
Package Group
LMR36006 LM46000 LM5165 LM5166 LMR36015
4.2     3.5     3     3     4.2    
60     60     65     65     60    
1     1     1.23     1.23     1    
57     28     65     65     57    
0.6     0.5     0.15     0.5     1.5    
1     1     1     1     1    
1000     200     50     50     400    
2100     2200     600     600     1000    
0.023     0.024     0.01     0.01     0.023    
Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Enable
Frequency Synchronization
Light Load Efficiency
Power Good
Synchronous Rectification
Tracking    
Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Adjustable Current Limit
Enable
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
UVLO Adjustable    
Enable
Forced Pulse Width Modulation (FPWM) Mode
Light Load Efficiency
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     Current Mode     Constant on-time (COT)     Constant on-time (COT)     Current Mode    
98     99     100     100     98    
-40 to 150     -40 to 125     -40 to 150     -40 to 150     -40 to 150    
Catalog     Catalog     Catalog     Catalog     Catalog    
VQFN-HR     HTSSOP     VSON     VSON     VQFN-HR    
Coming Soon!
WEBENCH® Power Designer is now even easier to use. Learn more.

WEBENCH® Designer LMR36006

  Min   Max Range
Vin  V 4.2 to 60.0V
Vout  V 1 to 28V
Iout  A ≤ 0.6A
Ambient Temp  °C -40 to 150°C


Footprint BOM Cost Efficiency


Preview design