LMR36015
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter

 

Design kits & evaluation modules (1)

Name Part# Type
Synchronous step-down converter evaluation module LMR36015AEVM Evaluation Modules & Boards

Reference designs

Wide Vin Power Supply Reference Design for Space-Constrained Industrial Sensors

This reference design provides an example of how to power FPGAs, ASICs, or MCUs in industrial sensor applications when space-constraints are a primary concern. The wide 6-V to 60-V input voltage range and the use of ultra-small and highly efficient DC/DC converters makes the design well suited for (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

Mode Transitions Calculator LMR336x0 LMR360xx  (ZIP 442 KB )    22 Jan 2019  

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
LMR36015 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR36015

Product Option
  Min   Max Range
Vin  V 4.5 to 42V
Vout  V 5.001 to 37V
Iout  A 0 to 0.5A
Ambient Temp  °C -40 to 125°C