LMR36506
This product is prototype/experimental and has not been released to the market. Testing and final processes may not be complete. This product may be subject to further changes or possible discontinuation.
3-V to 65-V, 0.6-A ultra-small synchronous buck converter with 4 μA IQ

 

Models (3)

Title Category Type Date
LMR36506RF PSpice Unencrypted Transient Model PSpice Model ZIP 28 Jan 2020
LMR36506R3 PSpice Unencrypted Transient Model PSpice Model ZIP 28 Jan 2020
LMR36506R PSpice Unencrypted Transient Model PSpice Model ZIP 28 Jan 2020

Design kits & evaluation modules (1)

Name Part# Type
3-V to 65-V, 0.6-A ultra-small synchronous buck converter evaluation module LMR36506EVM Evaluation Modules & Boards
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR36506

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C