Home Power management DC/DC switching regulators Step-down (buck) regulators Buck converters (integrated switch)

LMR36510

ACTIVE

SIMPLE SWITCHER® 4.2-V to 65-V, 1-A synchronous step-down converter with 26-uA IQ

Product details

Vin (min) (V) 4.2 Vin (max) (V) 65 Vout (min) (V) 1 Vout (max) (V) 62 Iout (max) (A) 1 Iq (typ) (mA) 0.026 Switching frequency (min) (kHz) 340 Switching frequency (max) (kHz) 460 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, UVLO Fixed Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 98 Type Converter
Vin (min) (V) 4.2 Vin (max) (V) 65 Vout (min) (V) 1 Vout (max) (V) 62 Iout (max) (A) 1 Iq (typ) (mA) 0.026 Switching frequency (min) (kHz) 340 Switching frequency (max) (kHz) 460 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Soft Start Fixed, UVLO Fixed Operating temperature range (°C) -40 to 125 Rating Catalog Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 98 Type Converter
HSOIC (DDA) 8 29.4 mm² 4.9 x 6
  • Designed for reliable and rugged applications
    • Input transient protection up to 70 V
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • Internal compensation helps reduce solution size, cost and design complexity
    • 400-kHz frequency
  • Wide conversion range
    • Input voltage range: 4.2 V to 65 V
    • Output voltage range: 1 V to 95% of VIN
  • Low-power dissipation across load spectrum
    • 90% efficiency: 24 VIN, 5 VOUT, 1 A at 400 kHz
    • Increased light-load efficiency in PFM mode
    • Low operating quiescent current of 26 µA
  • Power-good output with filter and delayed release
  • Designed for reliable and rugged applications
    • Input transient protection up to 70 V
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • Internal compensation helps reduce solution size, cost and design complexity
    • 400-kHz frequency
  • Wide conversion range
    • Input voltage range: 4.2 V to 65 V
    • Output voltage range: 1 V to 95% of VIN
  • Low-power dissipation across load spectrum
    • 90% efficiency: 24 VIN, 5 VOUT, 1 A at 400 kHz
    • Increased light-load efficiency in PFM mode
    • Low operating quiescent current of 26 µA
  • Power-good output with filter and delayed release

The LMR36510 regulator is an easy-to-use, synchronous, step-down DC/DC SIMPLE SWITCHER converter. With integrated high-side and low-side power MOSFETs, output current up to 1 A is delivered over a wide input voltage range of 4.2 V to 65 V. The transient tolerance that goes up to 70 V reduces the solution size and cost to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36510 uses peak-current mode control to provide optimal efficiency and output voltage accuracy. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the requirement for an external supervisor.

Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR36510 is pin-to-pin compatible with the LMR36520 (65 V, 2 A) and LMR33610, LMR33620, LMR33630 and LMR33640 (36 V, 1 A/2 A/3 A/4 A), completing the latest family of SIMPLE SWITCHER converters. This increases the ease of use and scalability of wide Vin converters across various commonly used voltage and current ratings without having the need to redesign the board layout. As a result, the overall cost, design effort and time to market are optimized.

The LMR36510 is in an 8-pin HSOIC package.

The LMR36510 regulator is an easy-to-use, synchronous, step-down DC/DC SIMPLE SWITCHER converter. With integrated high-side and low-side power MOSFETs, output current up to 1 A is delivered over a wide input voltage range of 4.2 V to 65 V. The transient tolerance that goes up to 70 V reduces the solution size and cost to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36510 uses peak-current mode control to provide optimal efficiency and output voltage accuracy. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the requirement for an external supervisor.

Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR36510 is pin-to-pin compatible with the LMR36520 (65 V, 2 A) and LMR33610, LMR33620, LMR33630 and LMR33640 (36 V, 1 A/2 A/3 A/4 A), completing the latest family of SIMPLE SWITCHER converters. This increases the ease of use and scalability of wide Vin converters across various commonly used voltage and current ratings without having the need to redesign the board layout. As a result, the overall cost, design effort and time to market are optimized.

The LMR36510 is in an 8-pin HSOIC package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR38020 ACTIVE SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck with 40-µA IQ Higher voltage, 80 V, with higher current capability 2 A, supporting high cells battery pack and POE application.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMR36510 SIMPLE SWITCHER 4.2-V to 65-V, 1-A Synchronous Step-down Converter datasheet (Rev. A) PDF | HTML 30 Jan 2020
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016
Technical article Advantages of leaded packages in robust industrial designs PDF | HTML 08 Mar 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMR36520AEVM — SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ evaluation mod

The LMR36520AEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMR36520 synchronous step-down converter.

User guide: PDF
Not available on TI.com
Simulation model

LMR36510A PSpice Unencrypted Transient Model (Rev. A)

SNVMBX9A.ZIP (174 KB) - PSpice Model
Simulation model

LMR36510FA PSpice Unencrypted Transient Model

SNVMBY0.ZIP (174 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
HSOIC (DDA) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos