LMR36520 SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ | TI.com

LMR36520
This product is prototype/experimental and has not been released to the market. Testing and final processes may not be complete. This product may be subject to further changes or possible discontinuation.
SIMPLE SWITCHER® 4.2-V to 65-V, 2-A synchronous step-down converter with 26-uA IQ

 

Sample availability

Preproduction samples are available (PLMR36520ADDAR). Request now

Description

The LMR36520 regulator is an easy-to-use, synchronous, step-down DC/DC SIMPLE SWITCHER converter. With integrated high-side and low-side power MOSFETs, output current up to 2 A is delivered over a wide input voltage range of 4.2 V to 65 V. The transient tolerance that goes up to 70 V reduces the solution size and cost to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36520 uses peak-current mode control to provide optimal efficiency and output voltage accuracy. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status, eliminating the requirement for an external supervisor.

Integration and internal compensation eliminates many external components and provides a pinout designed for a simple PCB layout. The feature set of the device is designed to simplify implementation for a wide range of end equipment. The LMR36520 is pin-to-pin compatible with the LMR36510 (65 V, 1 A) and LMR33620 and LMR33630 (36 V, 2 A/3 A), completing the family of scalable SIMPLE SWITCHER power supplies. This minimizes the cost and effort associated with board layout modifications.

The LMR36520 is in an 8-pin HSOIC package.

Features

  • Designed for reliable and rugged applications
    • Input transient protection up to 70 V
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
  • Well-suited for scalable industrial power supplies
    • Pin compatible with:
    • Internal compensation helps reduce solution size, cost and design complexity
    • 400-kHz frequency
  • Wide conversion range
    • Input voltage range: 4.2 V to 65 V
    • Output voltage range: 1 V to 95% of VIN
    • Short minimum on time of 60 ns
  • Low-power dissipation across load spectrum
    • 90% efficiency at 400 kHz (24 VIN, 5 VOUT,
      1 A)
    • Increased light-load efficiency in PFM mode
    • Low operating quiescent current of 26 µA
  • Power-good output with filter and delayed release

All trademarks are the property of their respective owners.

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMR36520A

Part Number
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 150°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LMR36520 Order now 4.2     65     1     62     2     1     340     460     0.026     Enable
Light Load Efficiency
Over Current Protection
Power Good
Soft Start Fixed
UVLO Fixed    
Current Mode     98     -40 to 125     Catalog     SO PowerPAD | 8     Converter     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)    
LMR36006 Order now 4.2     60     1     57     0.6     1     1000     2100     0.023     Enable
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 150     Catalog     VQFN-HR | 12     Converter     12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
LMR36015 Order now 4.2     60     1     57     1.5     1     400     1000     0.023     Enable
Forced PWM
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 150     Catalog     VQFN-HR | 12     Converter     12VQFN-HR: 6 mm2: 3 x 2 (VQFN-HR | 12)    
LMR36503 Samples not available 3     65     1     60     0.3       200     2200     0.007     Enable
Fixed Output
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Soft Start Fixed
Synchronous Rectification
Wettable Flanks Package    
  98     -40 to 150     Catalog     VQFN-HR | 9     Converter     9VQFN-HR: 4 mm2: 2 x 2 (VQFN-HR | 9)    
LMR36506 Samples not available 3     65     1     60     0.6     1     200     2200     0.007     Enable
Fixed Output
Forced PWM
Frequency Synchronization
Light Load Efficiency
Over Current Protection
Power Good
Pre-Bias Start-Up
Soft Start Fixed
Synchronous Rectification
Wettable Flanks Package    
Current Mode     98     -40 to 150     Catalog     VQFN-HR | 9     Converter     9VQFN-HR: 4 mm2: 2 x 2 (VQFN-HR | 9)    
LMR36510 Samples not available 4.2